Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS WIN-PRO Full"
PMI v704e
PMIvisu, diagnostic and operating terminal, 4,3", resolution 480 x 272
pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port
100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC,
4W, economy version, OS Linux, PASvisu runtime installed and licensed,
preinstalled software: Pilz visualisation software.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€540.33
PSS u2, electronic module, standard, Periphery Supply 24 V DC 8 A,
potential isolation, to refresh the supply voltage and to
form potential groups, 1-row, for increased environmental requirements
and railway applications terminal block PSS u2 T 8 required (notincluded in the scope of delivery
).
€87.55
Adapter for implementing the USB interface on RS232.
€110.91
PSS u2, electronic module, standard, voltage distribution, 16 outputs,
connection periphery supply 0 V DC 0.5 A, 1-row, terminal block PSS u2 T16
required (not supplied with the system).
€29.26
PSS u2, electronic module, standard, voltage distribution, 16 outputs,
connection functional earth, 1-row, terminal block PSS u2 T 16 required
(not supplied with the system).
€29.26
PSS u2, electronic module, failsafe, 4 outputs, semiconductor 2 A,
single-pole, switch-off delay, positive-switching, short circuit-proof,
overload-proof, 1-row, terminalblock PSS u2 T 8 required (not supplied
with the system).
€155.21
PSS u2, electronic module, failsafe, 8 outputs, semiconductor 0.5 A,
single-pole, switch-off delay, positive-switching, short circuit-proof,
overload-proof, 1-row, terminalblock PSS u2 T 16 required (not supplied
with the system).
€161.18
PSS u2, electronic module, standard, 8 outputs, semiconductor 0.5 A,
single-pole, positive-switching, overload-proof, expanded diagnostics,
1-row, terminal block PSS u2 T 16 required (not supplied with the
system).
€87.78
PSS u2, electronic module, standard, voltage distribution, 16 outputs,
connection periphery supply 24 V DC 0.5 A, short circuit-proof
potential isolation, expanded diagnostics, 1-row, terminal block PSS u2T
16 required (not supplied with the system).
€70.23
PSS u2, electronic module, standard, 4 outputs, semiconductor 2 A,
single-pole, positive-switching, overload-proof, expanded diagnostics,
1-row, terminal block PSS u2 T 8 required (not supplied with the
system).
€81.94
PSS u2, electronic module, standard, 4 inputs, current -0.1 - 25.6 mA,
dual-pole, differential input,resolution 15 Bit, current limitation per
input, potential separation, 2 dataformats, 5 integrated evaluation
functions per input: Scaling, moving average 0.1 - 20 ms, monitoring
based on NAMUR NE43, monitoring of 4 areas, monitoring of 8 threshold
values, 1-row, terminal block PSS u2 T 16 required (not supplied with
the system).
€245.80
PSS u2, electronic module, standard, 4 inputs, voltage, 3 measuring
ranges: -12.8 - 12.8 V, -6.4 - 6.4 V, -3.2- 3.2 V, dual-pole,
differential input, resolution 16 Bit, currentlimitation per input,
potential isolation, 2 data formats, 5 integral evaluation functions per
input: Scaling, moving average 0.1 - 20 ms, monitoring to NAMUR NE43,
monitoring of 4 areas, monitoring of 8 threshold values, 1-row, terminal
blocks PSS u2 T 16 required (not supplied with the system).
€245.80
PSS u2, electronic module, standard, 16 outputs, semiconductor 0.5 A,
single-pole, positive-switching, shortcircuit-proof, overload-proof, 0 V
DC with additional voltage distribution module, expanded diagnostics, 1-
row, terminal block PSS u2 T 16 required (not supplied with the system).
€134.61
PSS u2, accessories, backplane, for electronic modules, 4 slots, for
increased environmental requirements and railway applications width 50.1mm, height
107 mm, note the mounting distances.
€100.98
PSS u2, electronic module, failsafe, 8 inputs, pulse stretching,
discrepancy monitoring, test pulse outputs with 24 V DC 0.25 A,
configurable, short circuit proof, 1-row, for increased
environmental requirements and railway applications, terminal block PSSu2 T 16
required (not included in the scope of delivery).
€191.35
PSS u2, electronic module, failsafe, 2 analogue inputs for
currentmeasurement,
0 .. 25.6 mA, dual-pole, 15 Bit resolution, separately configurable
€242.58
Replacement for a Trumpf PSS3056 component based on PNOZmulti 2 mounted
on base plate ready to plugin.
€6,504.83
PSS u2, accessories, terminal block for electronic modules, 16-pin,
spring-loaded connection, PU 10 piece.
€102.08
PSS u2, electronic module, failsafe, 2 outputs, semiconductor 2 A, dual-
pole, switch-off delay, open circuit detection, switches to 24 V (O0+)
and 0 V (O0-), short circuit-proof, overload-proof, 1-row, terminal
block PSS u2 T 8 required (not supplied with the system).
€137.30
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer