text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSS WIN-PRO Full"

    PMI v815
    266815
    GTIN: 4046548096859
    PMI v815

    Phase-out article

    PMIvisu, diagnostic and operating terminal, 15.6", resolution 1920 x1080 pixel ,capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1 Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port, capacitor-buffered real-time clock, 12 ... 30 V DC, 38.5 W, OS Windows10 IOT, PASvisu Runtime installed and licensed, preinstalled software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server UA, PSS 4000 firmware (OPC Server UA). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future.

    €2,596.41
    PMI v812
    266812
    GTIN: 4046548096842
    PMI v812

    Phase-out article

    PMIvisu, diagnostic and operating terminal, 12.1", resolution 1280 x 800 pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1 Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port, capacitor-buffered real-time clock, 12 ... 30 V DC, 29.2 W, OS Windows10 IOT, PASvisu Runtime installed and licensed, preinstalled software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server UA, PSS 4000 firmware (OPC Server UA). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future.

    €2,315.72
    PMI v807
    266807
    GTIN: 4046548096835
    PMI v807

    Phase-out article

    PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 480 pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1 Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port, capacitor-buffered real-time clock, 12 ... 30 V DC, 23 W, OS Windows 10 IOT, PASvisu Runtime installed and licensed, preinstalled software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server UA, PSS 4000 firmware (OPC Server UA). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future.

    €1,684.16
    PIT es2.13 operator illuminated black
    400112
    GTIN: 4046548025323
    PITestop, operating stop pushbutton IP65, LED ring illumination incl. connection module, installation diameter: 22.3 mm.

    €71.27
    PIT es4u
    400534
    GTIN: 4046548071283
    PITestop, E-STOP pushbutton IP65, illuminated, with protective collar,without logo, installation diameter: 22.3 mm.

    €72.05
    PIT es Set3s-5ns
    400454
    GTIN: 4046548071689
    PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock 2 N/C, with M12 connection 5-pin.

    €159.80
    PIT es4s
    400134
    GTIN: 4046548071276
    PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol, protective collar and logo, installation diameter: 22.3 mm.

    €72.05
    PIT es3s
    400133
    GTIN: 4046548071252
    PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith logo, installation diameter: 22.3 mm.

    €62.97
    PIT es3u
    400533
    GTIN: 4046548071269
    PITestop, E-STOP pushbutton, IP65, diameter 55 mm, illuminated, unprinted (without logo), mounting diameter 22.3 mm.

    €62.97
    PIT es Set3s-5
    400436
    GTIN: 4046548071504
    PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton illuminated with E-STOP symbol and logo and contact block withmonitoring, 2 N/C, terminals (screw type).

    €80.22
    PIT es Set3s-5 s
    400449
    GTIN: 4046548071634
    PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock with monitoring, 2 N/C, terminals (screw type).

    €78.05
    PIT es Set3s-5c
    400437
    GTIN: 4046548071511
    PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with E-STOP symbol and logo and contact block with monitoring, 2 N/C, with spring-loaded terminals.

    €80.22
    PIT es3u-c
    400543
    GTIN: 4046548072730
    PITestop, E-STOP pushbutton IP65, illuminated, without logo, installation diameter: 22.3 mm, with spring-loaded terminals.

    €62.97
    PIT es3s-c
    400143
    GTIN: 4046548072723
    PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith logo and spring-loaded terminals, installation diameter: 22.3 mm.

    €62.97
    PIT es Set3s-5ns AIDA
    400465
    GTIN: 4046548096637
    PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of: E-STOP pushbutton illuminated with E-STOP symbol, logo and contact block2 N/C, with M12 connection 5-pin AIDA assignment.

    €159.80

Save basket

Create a new order or get an individual offer

Select intended use