Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS WIN-PRO Full"
Voltage monitoring relay, to monitor 1-phase supplies
is used as a threshold value element, monitoring device and controlelement,
measuring voltage is used as supply voltage, 2 auxiliary contacts (C/O),
width = 22.5 mm, UB = 24 V DC, 24 V AC, 110 V AC, 230 V AC.
€228.94
Voltage monitoring relay, to monitor min. and max.
voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400
Hz, width = 22.5 mm, UB = 230 - 240 V AC.
€225.24
Voltage monitoring relay, to monitor max. current values, 12
measuring ranges 0.01 - 15 A selectable, 0, 40 - 400 Hz, width = 22.5mm, UB =
230 - 240 V AC.
€240.22
Voltage monitoring relay, to monitor min. and max.
voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400
Hz, width = 22.5 mm, UB = 230 - 240 V AC, measuring inputs are not
polarity-sensitive.
€227.47
Voltage monitoring relay, to monitor min. and max.
voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400
Hz, width = 22.5 mm, UB = 110 - 130 V AC.
€225.24
Voltage monitoring relay, to monitor min. and max.
voltage values, 0.40 - 400 Hz, measuring voltage 1 V AC/DC, width = 22.5
mm, UB = 24 V AC/DC, 120/240 V AC.
€176.33
Voltage monitoring relay, to monitor overvoltage and
undervoltage values, and the phase sequence in 3-phase supplies, 40 -400
Hz, measuring voltage 415/460 V AC, width 22.5 mm, UB = 230 V AC.
€403.80
True power monitoring suitable for 1- and 3-phase supplies for
frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 -
550 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20
mA, width = 22.5 mm, UB = 110 - 230 V AC/DC, start-up suppression time 0
s.
€390.66
True power monitoring suitable for 1- and 3-phase supplies for
frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 -
415 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20
mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.
€390.66
True power monitoring suitable for 1- and 3-phase supplies for
frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 -
415 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20
mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.
€390.66
True power monitoring suitable for 1- and 3-phase supplies for
frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 -
415 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20
mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.
€390.66
True power monitoring suitable for 1- and 3-phase supplies for
frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 -
415 V AC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 - AC/20 mA,
width = 22.5 mm, UB = 110 - 230 V AC/DC, measuring range from 0%.
€390.66
True power monitoring suitable for 1- and 3-phase supplies for
frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 -
550 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20
mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.
€390.66
True power monitoring suitable for 1- and 3-phase supplies for
frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 -
240 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20
mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.
€390.66
Phase sequence monitoring relay, to detect the phase sequence, the
phase failure, the asymmetry of a three-phase supply, measuring voltage=
supply voltage, 2 C/O contacts, width 22.5 mm, UB = 550 - 690
V AC.
€131.51
Phase sequence monitoring relay, to detect the phase sequence, the
phase failure, the asymmetry of a three-phase supply, measuring voltage=
supply voltage, 2 C/O contacts, width 22.5 mm, UB = 220 - 240
V AC.
€131.51
Phase sequence monitoring relay to detect the phase sequence, the
phase failure, the asymmetry of a three-phase supply, measuring voltage=
supply voltage, 2 C/O contacts, width 22.5 mm, UB = 400 -
500 V AC.
€131.51
Thermistor monitoring relay, as a protection device from overheating of
motors, generators, etc., 2 auxiliary contacts, 2 changeover contacts,width =
22.5 mm, UB = 110 V AC.
€170.06
Thermistor monitoring relay, as a protection device from overheating of
motors, generators, etc., 2 auxiliary contacts, 2 changeover contacts,width =
22.5 mm, UB = 230 V AC.
€107.07
Thermistor monitoring relay, as a protection device from overheating of
motors, generators, etc., 2 auxiliary contacts, 2 changeover contacts,width =
22.5 mm, UB = 230 V AC.
€161.91
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer