text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSS WIN-PRO Full"

    PNOZ 10 48VAC 6n/o 4n/c
    774002
    GTIN: 4046548012675
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 6 N/O, 4 N/C,UB = 48 V AC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates, feedback loop.

    €462.71

Save basket

Create a new order or get an individual offer

Select intended use