You searched for "PSS WIN-PRO Full"
774735
GTIN: 4046548010381
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,
automatic/manual/monitored start, UB = 115 V AC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates,
light curtain.
On request
Available soon
Available ex-stock
On request
774054
GTIN: 4046548012354
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB = 115 V AC, width:
22.5 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
On request
Available soon
Available ex-stock
On request
774315
GTIN: 4046548011647
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 115 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Available soon
Available ex-stock
On request