Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS WIN-PRO Full"
Safety relay (standalone), inputs: 2-channel wiring
with detection of shorts across contacts, outputs: 6 N/O, 4 N/C, UB = 24V DC, width: 90
mm, screw terminals integrated, safety gate monitor,
simultaneity monitoring approx. 4 s, feedback loop.
€503.31
PNOZsigma contact expansion, outputs: 4 N/O, UB
24 V DC, width 17.5 mm, plug-in spring-loaded terminals, contact blockfor
contact expansion in connection with safety-related
control components, mounting further contact blocks to the right ispossible.
€171.45
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width:
17.5 mm, plug-in screw terminals, contact block for contact expansion
in connection with safety-related control components. Mounting
further contact blocks to the right is possible.
€171.45
PNOZsigma contact expansion, cascadable, outputs: 3 N/O, UB = 24
V DC, width: 17.5 mm, plug-in screw terminals, expansion module for
expansion in connection with safety-related control blocks,
additional voltage connection to supply voltage to further
contact blocks.
€157.20
PNOZsigma contact expansion, cascadable, outputs: 3 N/O, UB = 24 V DCwidth
17.5 mm, plug-in spring-loaded terminal, contact block
for contact expansion in connection with safety-related
control blocks, additional voltage terminal for supplying
further contact blocks.
€157.20
PNOZsigma, 2x relay expansion module for connection to PNOZ s30,
PNOZ mm0.1p and PNOZ mm0.2p, 2 separate controls for each 3 N/O
+ 1 N/C, plug-in screw terminals.
€255.52
PNOZsigma, 2x relay expansion module for connection to PNOZ s30,
PNOZ mm0.1p and PNOZ mm0.2p, 2 separate controls for each 3 n/o
+ 1 n/c, plug-in spring-loaded terminals.
€255.52
PNOZsigma brake control and monitoring device, safe braking inaccordance with
PL e and SIL 3, UB = 24 V DC, 2x 5 A, display operation push & turn,
plug-in spring-loaded terminals, safe control of inductive loads
(for example valves, mechanical holding brakes).
€715.36
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width:
17.5 mm, plug-in screw terminals, contact block for contact expansion
in connection with safety-related control components.
€164.27
PNOZsigma contact expansion, outputs: 2 SC safety outputs 1
standard SC output, UB = 24 V DC, width: 22.5 mm plug-in
spring-loaded terminals, expansion module for expansion in connectionwith
safety-related control components.
€198.07
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width:
17.5 mm, plug-in spring-loaded terminals, contact block
for contact expansion in connection with safety-related
control components.
€164.27
PNOZsigma contact expansion, outputs: 8 N/O, 1 N/C, UB 24 V DC, width:45
mm, plug-in screw terminals, contact block for contact expansion in
connection with safety-related control components.
€271.19
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC,
switching load: 12 A DC1, width: 45 mm plug-in screw terminalsintegrated,
contact block for contact expansion in connection with
safety-related control components.
€271.19
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB = 24 V DC,
switching load: 12 A DC1, width: 45 mm, plug-in spring-loaded terminals,
contact block for contact expansion in connection with
safety-related control components.
€271.19
PNOZsigma contact expansion, outputs: 8 N/O, 1 N/C, UB = 24 V DC, width:
45 mm, plug-in spring-loaded terminals, contact block for contactexpansion
in connection with safety-related control components.
€271.19
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB = 24 V DC, width:
17.5 mm, plug-in spring-loaded terminals, expansion module for contactexpansion
in connection with safety-related control components, coated
version.
€221.46
PNOZsigma contact expansion, outputs: 2 SC safety outputs 1
standard SC output, UB = 24 V DC, width: 22.5 mm plug-in
screw terminals, expansion module for expansion in connection with
safety-related control components.
€198.07
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O
automatic/manual/monitored start, UB 24 V AC/DC, width: 22.5
mm, plug-in screw terminals, monitoring of E-STOP, safety gates.
€196.62
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 N/O t-d,
automatic/monitored start, UB = 24 V DC, width: 90 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates, light curtain,
release time 12 levels 0.1 - 30 s.
€404.26
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 3 N/O, 1 N/C, UB = 230 V AC, width: 90 mm,screw terminals
integrated, monitoring of E-STOP, safety gates, feedback loop.
€377.02
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer