Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS WIN-PRO Full"
PITestop, operating stop pushbutton IP65, LED ring illumination incl.
connection module, installation diameter: 22.3 mm.
€71.27
PITestop, E-STOP pushbutton IP65, illuminated, with protective collar,without logo,
installation diameter: 22.3 mm.
€72.05
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock
2 N/C, with M12 connection 5-pin.
€159.80
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol,
protective collar and logo, installation diameter: 22.3 mm.
€72.05
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith
logo, installation diameter: 22.3 mm.
€62.97
PITestop, E-STOP pushbutton, IP65, diameter 55 mm, illuminated,
unprinted (without logo), mounting diameter 22.3 mm.
€62.97
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton
illuminated with E-STOP symbol and logo and contact block withmonitoring, 2 N/C, terminals
(screw type).
€80.22
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock
with monitoring, 2 N/C, terminals (screw type).
€78.05
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with
monitoring, 2 N/C, with spring-loaded terminals.
€80.22
PITestop, E-STOP pushbutton IP65, illuminated, without logo,
installation diameter: 22.3 mm, with spring-loaded terminals.
€62.97
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith
logo and spring-loaded terminals, installation diameter: 22.3 mm.
€62.97
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton illuminated with E-STOP symbol, logo and contact block2
N/C, with M12 connection 5-pin AIDA assignment.
€159.80
PITgatebox (pushbutton unit), housing with E-STOP with signal contact(2 NC),
2 illuminated pushbuttons (per 1 NO), 1 blind plug, 12‑pin M12
male connector, incl. colour cap set
€178.17
PITgatebox (pushbutton unit), housing with E-STOP with signal contact(2 NC),
2 illuminated pushbuttons (per 1 NO), 1 key switch (1 NO), 12‑
pin M12 male connector, incl. colour cap set
€217.63
PITgatebox (pushbutton unit), housing with E-STOP (2 NC) and 3illuminated
pushbuttons, 12‑pin M12 male connector, incl. colour cap set
€190.99
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 2 illuminated
pushbuttons (per 1 NO), key switch (2 NO), 12‑pin M12
male connector, incl. colour cap set
€217.63
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 3 illuminated
pushbuttons (1 NC, 2 NO), 12‑pin M12 male connector, incl.
colour cap set
€190.99
PITgatebox (pushbutton unit), housing with 3 illuminated pushbuttons (1NC,
3 NO), 1 non-illuminated pushbutton with protruding blanking plate(red),
12‑pin M12 male connector, incl. colour cap set
€165.37
PITgatebox (pushbutton unit), housing with 4 illuminated pushbuttons(per 1
NO), 12‑pin M12 male connector, incl. colour cap set
€166.39
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 2 illuminated
pushbuttons (per 2 NO), 1 blind plug, 12‑pin M12 male connector, incl.
colour cap set
t
€178.17
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer