Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS WIN-PRO Full"
PITestop, operating stop pushbutton IP65, LED ring illumination incl.
connection module, installation diameter: 22.3 mm.
€71.27
PITestop, E-STOP pushbutton IP65, illuminated, with protective collar,without logo,
installation diameter: 22.3 mm.
€72.05
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock
2 N/C, with M12 connection 5-pin.
€159.80
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol,
protective collar and logo, installation diameter: 22.3 mm.
€72.05
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith
logo, installation diameter: 22.3 mm.
€62.97
PITestop, E-STOP pushbutton, IP65, diameter 55 mm, illuminated,
unprinted (without logo), mounting diameter 22.3 mm.
€62.97
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton
illuminated with E-STOP symbol and logo and contact block withmonitoring, 2 N/C, terminals
(screw type).
€80.22
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock
with monitoring, 2 N/C, terminals (screw type).
€78.05
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with
monitoring, 2 N/C, with spring-loaded terminals.
€80.22
PITestop, E-STOP pushbutton IP65, illuminated, without logo,
installation diameter: 22.3 mm, with spring-loaded terminals.
€62.97
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith
logo and spring-loaded terminals, installation diameter: 22.3 mm.
€62.97
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton illuminated with E-STOP symbol, logo and contact block2
N/C, with M12 connection 5-pin AIDA assignment.
€159.80
PITjog manually operated control device 3 built-in pushbuttons,
connection via 10-pin coiled cable with open end.
€494.41
PITjog manually operated control device, 2 installed pushbuttons (each
N/C / N/O) and 1 blind plug, connection via 10-pin coiled cable
with open end, cable length: 5 m.
€494.41
Fault voltage monitoring of welding transformers to VDE 0545, 6
measurement input circuits 0 - 690 V AC/DC, 50 Hz - 1 kHz, responsevoltage 24 V
AC/DC, width 45 mm, UB = 24 - 42 V AC, 42 - 240 V DC.
€901.50
Earth fault monitoring relay provides protection against insulationfaults
(200 kOhm) in galvanically isolated DC and
AC voltage supplies, width 22.5 mm, UB = 24 - 240 V AC/DC.
€548.10
Earth fault monitoring relay provides protection against insulationfaults
(50 kOhm) in galvanically isolated DC and AC voltage supplies,
width 22.5 mm, UB = 24 - 240 V AC/DC.
€548.10
Thermistor monitoring relay, as a protection device from overheating of
motors, generators, etc., 2 auxiliary contacts, 2 changeover contacts,width =
22.5 mm, UB = 24 V AC/DC.
€170.06
Thermistor monitoring relay, as a protection device from overheating of
motors, generators, etc., 2 auxiliary contacts, 2 changeover contacts,width =
22.5 mm, UB = 24 V AC/DC.
€115.60
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts,manual/automatic
start, outputs: 2 N/O, 2 N/O t-d (t = 0.04 - 300 s), 1 SC, UB = 48 - 240V
AC/DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-
STOP, safety gates, light curtains.
€378.64
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer