Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS WIN-PRO Full"
PSENvip R
PSENvip receiver.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€2,183.41
PSENvip R LR
Phase-out article
PSENvip R LR is the receiver of the PSENvip2 system for ranges of up to
18 meters. As a counterpart, the transmitter PSENvip E is requried.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€3,720.62
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 3.0 m
safety zone; max. 2 safety zones parallel active, max. 2
warning zones parallel active, max. 10 configurable zone sets.
€4,565.20
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart applications in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 5.5 m
safety zone; max. 2 safety zones parallel active, max. 2
warning zones parallel active, max. 10 configurable zone sets.
€4,745.41
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
vertical applications, reference markers, fast replacement due to
exchangeable memory block; 3.0 m safety zone; about PSENscan M devices:
max. 2 safety zones active in parallel, max. 2 warning zones active in
parallel, max. 10 configurable zone sets, measured data output (UDP),
muting, override, EDM, restart applications in accordance with EN ISO
61496-3.
€4,084.66
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 5.5 m
safety zone; max. 2 safety zones parallel active, max. 2 warning zones
parallel active, max. 10 configurable zone sets.
€5,105.82
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
vertical applications, reference markers, fast replacement due to
exchangeable memory block; 5.5 m safety zone; about PSENscan M devices:
max. 2 safety zones active in parallel, max. 2 warning zones active in
parallel, max. 10 configurable zone sets, measured data output (UDP),
muting, override, EDM, restart applications in accordance with EN ISO
61496-3.
€4,324.93
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 3.0 m
safety zone; max. 2 safety zones parallel active, max. 2 warning zones
parallel active, max. 10 configurable zone sets.
€4,925.62
Master – model, series connection for up to 3 subscribers, 30 mm, 40 mm,
50 mm, 70 mm, 150 mm detection capability, muting, partial
muting,override, EDM, restart applications in accordance with EN ISO
61496-3, vertical applications, reference markers, measured data output
(UDP), fast replacement, exchangeable memory block, Window replacement,
ROS & C++ interface available, -10°C ... +50°C, 5.5 m safety zone,
expanded connection options (I/O), 3 safety zones parallel, 3 warning
zones parallel, 70 configurable zone sets.
€5,165.89
MasterEncoder – model, series connection master for up to 3 subscribers,
up to 4 encoder inputs, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm detection
capability, muting, partial muting, override, EDM, restart applications
in accordance with EN ISO 61496-3, vertical applications, reference
markers, measured data output (UDP), fast replacement, exchangeable
memory block, Window replacement, ROS & C++ interface available, -
10°C ... +50°C, 5.5 m safety zone, expanded connection options (I/O),
encoder inputs, 3 safety zones parallel, 3 warning zones parallel, 70
configurable zone sets.
€5,406.17
PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm
Detection capability, muting, partial muting, override, EDM, restart
Application in accordance with EN ISO 61496-3, vertical applications,max. 15
dynamic reference markers, measured data output (UDP), fast replacement
due to exchangeable memory module on the bottom,
window exchangeable, ROS & C++ interface available, 5.5 m safety zone,
max. 8 safety/warning zones in parallel, extended
connection options (I/O), 70 configurable zone sets.
€5,808.40
PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm
Detection capability, muting, partial muting, override, EDM, restart
Application in accordance with EN ISO 61496-3, vertical applications,
max. 15 dynamic reference markers, measured data output (UDP),
fast replacement due to exchangeable memory module on the rear,
window exchangeable, ROS & C++ interface available, 5.5 m
safety zone, max. 8 safety/warning zones in parallel, extended
connection options (I/O), 70 configurable zone sets.
€5,808.40
Safety light guard, Type 4, PL e finger protection (resolution 14 mm),
protected field height 300 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€2,364.58
Safety light guard, Type 4, PL e hand protection (resolution 30 mm),
protected field height 300 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€2,169.56
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1200 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€5,434.80
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1050 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€4,947.49
Safety light guard, Type 4, PL e hand protection (resolution 30 mm),
protected field height 1350 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€4,106.79
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 900 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€4,606.40
Safety light guard, Type 4, PL e finger protection (resolution 14 mm),
protected field height 1650 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€7,061.42
Safety light guard, Type 4, PL e hand protection (resolution 30 mm),
protected field height 1500 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€4,508.88
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer