text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSS WIN-PRO Full"

  • 1(current)
  • 2
  • 3
    PSEN sc L 3.0 08-12
    6D000012
    GTIN: 4046548095265
    Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart application in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 3.0 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.

    €4,565.20
    PSEN sc L 5.5 08-12
    6D000013
    GTIN: 4046548095272
    Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart applications in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 5.5 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.

    €4,745.41
    PSEN sc S 3.0 08-12
    6D000020
    GTIN: 4046548095340
    Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, vertical applications, reference markers, fast replacement due to exchangeable memory block; 3.0 m safety zone; about PSENscan M devices: max. 2 safety zones active in parallel, max. 2 warning zones active in parallel, max. 10 configurable zone sets, measured data output (UDP), muting, override, EDM, restart applications in accordance with EN ISO 61496-3.

    €4,084.66
    PSEN sc M 5.5 08-12
    6D000017
    GTIN: 4046548095319
    Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart application in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 5.5 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.

    €5,105.82
    PSEN sc S 5.5 08-12
    6D000021
    GTIN: 4046548095357
    Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, vertical applications, reference markers, fast replacement due to exchangeable memory block; 5.5 m safety zone; about PSENscan M devices: max. 2 safety zones active in parallel, max. 2 warning zones active in parallel, max. 10 configurable zone sets, measured data output (UDP), muting, override, EDM, restart applications in accordance with EN ISO 61496-3.

    €4,324.93
    PSEN sc M 3.0 08-12
    6D000016
    GTIN: 4046548095302
    Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart application in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 3.0 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.

    €4,925.62
    PSEN sc M 5.5 08-17
    6D000019
    GTIN: 4046548095333
    Master – model, series connection for up to 3 subscribers, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm detection capability, muting, partial muting,override, EDM, restart applications in accordance with EN ISO 61496-3, vertical applications, reference markers, measured data output (UDP), fast replacement, exchangeable memory block, Window replacement, ROS & C++ interface available, -10°C ... +50°C, 5.5 m safety zone, expanded connection options (I/O), 3 safety zones parallel, 3 warning zones parallel, 70 configurable zone sets.

    €5,165.89
    PSEN sc ME 5.5 08-17
    6D000034
    GTIN: 4046548102161
    MasterEncoder – model, series connection master for up to 3 subscribers, up to 4 encoder inputs, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm detection capability, muting, partial muting, override, EDM, restart applications in accordance with EN ISO 61496-3, vertical applications, reference markers, measured data output (UDP), fast replacement, exchangeable memory block, Window replacement, ROS & C++ interface available, - 10°C ... +50°C, 5.5 m safety zone, expanded connection options (I/O), encoder inputs, 3 safety zones parallel, 3 warning zones parallel, 70 configurable zone sets.

    €5,406.17
    PSEN sc PN 5.5 08 down
    6D000035
    GTIN: 4046548110289
    PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm Detection capability, muting, partial muting, override, EDM, restart Application in accordance with EN ISO 61496-3, vertical applications,max. 15 dynamic reference markers, measured data output (UDP), fast replacement due to exchangeable memory module on the bottom, window exchangeable, ROS & C++ interface available, 5.5 m safety zone, max. 8 safety/warning zones in parallel, extended connection options (I/O), 70 configurable zone sets.

    €5,808.40
    PSEN sc PN 5.5 08 back
    6D000036
    GTIN: 4046548110296
    PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm Detection capability, muting, partial muting, override, EDM, restart Application in accordance with EN ISO 61496-3, vertical applications, max. 15 dynamic reference markers, measured data output (UDP), fast replacement due to exchangeable memory module on the rear, window exchangeable, ROS & C++ interface available, 5.5 m safety zone, max. 8 safety/warning zones in parallel, extended connection options (I/O), 70 configurable zone sets.

    €5,808.40
    PSEN op4F-A-14-030/1
    631000
    GTIN: 4046548059410
    Safety light guard, Type 4, PL e finger protection (resolution 14 mm), protected field height 300 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €2,364.58
    PSEN op4H-A-30-030/1
    631020
    GTIN: 4046548059434
    Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 300 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €2,169.56
    PSEN op2H-A-30-075/1
    631043
    GTIN: 4046548075588
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 750 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €1,719.92
    PSEN op2H-A-30-105/1
    631045
    GTIN: 4046548075601
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1050 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €2,097.57
    PSEN op2H-A-30-060/1
    631042
    GTIN: 4046548075571
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 600 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €1,594.39
    PSEN op2H-A-30-045/1
    631041
    GTIN: 4046548075564
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 450 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €1,443.35
    PSEN op2H-A-30-030/1
    631040
    GTIN: 4046548075557
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 300 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €1,305.58
    PSEN op4F-A-14-120/1
    631006
    GTIN: 4046548075717
    Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1200 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €5,434.80
    PSEN op2H-A-30-150/1
    631048
    GTIN: 4046548075632
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1500 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €2,600.75
    PSEN op4F-A-14-105/1
    631005
    GTIN: 4046548075700
    Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1050 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €4,947.49
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use