text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSS WIN-PRO Full"

    S1MN 110VAC 2c/o
    840410
    GTIN: 4046548078183
    Thermistor monitoring relay, as a protection device from overheating of motors, generators, etc., 2 auxiliary contacts, 2 changeover contacts,width = 22.5 mm, UB = 110 V AC.

    €170.06
    PSEN me1.2S / 1AS
    570006
    GTIN: 4046548052381
    Mechanical safety guard locking device, with standard actuator, interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C, supply voltage 110 - 230 V AC.

    €198.95
    PSEN me1.2S / 1AR
    570007
    GTIN: 4046548052398
    Mechanical safety guard locking device, with radius actuator, interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C, supply voltage 110 - 230 V AC.

    €245.60
    PSEN me1.21S / 1AR
    570008
    GTIN: 4046548065732
    Mechanical safety guard locking device, with radius actuator, interlock principle: Spring force 1500 N, contacts: 1 N/O, 3 N/C, supply voltage 110 - 230 V AC.

    €255.34
    PNOZ X7 110VAC 2n/o
    774053
    GTIN: 4046548012361
    Safety relay (standalone), inputs: 1-channel wiring, outputs: 2 N/O, automatic/manual start, UB = 110 V AC, width: 22.5 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

    €157.72
    PNOZ X3 110VAC 24VDC 3n/o 1n/c 1so
    774314
    GTIN: 4046548011654
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC, automatic/monitored start, UB 110 V AC/24 V DC, width: 45 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

    €254.02
    PNOZ X4 110VAC 3n/o 1n/c
    774734
    GTIN: 4046548010398
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, automatic/manual/monitored start, UB = 110 V DC, width: 45 mm, screw terminals integrated, monitoring of E-STOP, safety gates, light curtain.

    €255.59

Save basket

Create a new order or get an individual offer

Select intended use