text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSS WIN-PRO Full"

    PNOZ 2VJ 24VDC 3n/o 1n/c 2n/o t
    774012
    GTIN: 4046548012613
    Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, 2N/O t-d, UB = -24 V DC (Japan), width: 112.5 mm, screw terminals integrated, monitoring of E-STOP, safety gates, feedback loop, with two independently adjustable delay-on de-energisation contacts, release time 12 levels from 1 - 20 sand 0.1 - 3 s.

    €557.54

Save basket

Create a new order or get an individual offer

Select intended use