text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSS WIN-PRO Full"

    PNOZ X3 48VAC 24VDC 3n/o 1n/c 1so
    774312
    GTIN: 4046548011661
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC, automatic/monitored start, UB = 48 V AC/24 V DC, width: 45 mm, screw terminals integrated, monitoring of E-STOP, feedback loop, safety gates.

    €254.02

Save basket

Create a new order or get an individual offer

Select intended use