You searched for "PSS WIN-PRO Full"
400601
GTIN: 4046548051902
PITestop, E-STOP pushbutton IP65, with protective collar, with
key-release, without Pilz inscription on the actuator,
installation diameter: 22.3 mm.
On request
Available soon
Available ex-stock
On request
400535
GTIN: 4046548071405
PITestop, E-STOP pushbutton IP65, with protective collar, without logo,
installation diameter: 22.3 mm.
On request
Available soon
Available ex-stock
On request
400534
GTIN: 4046548071283
PITestop, E-STOP pushbutton IP65, illuminated, with protective collar,without logo,
installation diameter: 22.3 mm.
On request
Available soon
Available ex-stock
On request
400439
GTIN: 4046548071535
PITestop, E-STOP/contact block set, consisting of E-STOP pushbuttonincl.
protective collar and logo and contact block with monitoring, 2 N/C,with
spring-loaded terminals.
On request
Available soon
Available ex-stock
On request
400134
GTIN: 4046548071276
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol,
protective collar and logo, installation diameter: 22.3 mm.
On request
Available soon
Available ex-stock
On request
400450
GTIN: 4046548071641
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton small with E-STOP symbol and logo and protectivecollar and
contact block with monitoring, 2 N/C, terminals (screw type).
On request
Available soon
Available ex-stock
On request
400135
GTIN: 4046548071290
PITestop, E-STOP pushbutton IP65, with E-STOP symbol, protective collarand
logo, installation diameter: 22.3 mm.
On request
Available soon
Available ex-stock
On request
400438
GTIN: 4046548071528
PITestop, E-STOP/contact block set, consisting of E-STOP pushbuttonincl.
protective collar and logo and contact block with monitoring, 2 N/C,terminals
(screw type).
On request
Available soon
Available ex-stock
On request