PMCcable M4/E1C6/7M5/1Q5/S1
Phase-out article
Power cable withencoder EnDat 3.0;
suitable for all PMC servo controllers (SC6, SI6) and the motors from
EZ301 to EZ703;
cable assembled on both sides Crimp connectors <> con.23 round connector
9-pin;
No. of wires and cross section (4 × 1.5 + (2 × 0.75) + (2 × AWG22)) mm²;
maximum lengths without output choke up to 50m / with output choke 100m
possible.
Length 7,5 m.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
€362.33