text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSS WIN-PRO Full"

    PSEN sc M 5.5 08-17
    6D000019
    GTIN: 4046548095333
    Master – model, series connection for up to 3 subscribers, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm detection capability, muting, partial muting,override, EDM, restart applications in accordance with EN ISO 61496-3, vertical applications, reference markers, measured data output (UDP), fast replacement, exchangeable memory block, Window replacement, ROS & C++ interface available, -10°C ... +50°C, 5.5 m safety zone, expanded connection options (I/O), 3 safety zones parallel, 3 warning zones parallel, 70 configurable zone sets.

    €5,165.89
    PSEN sc ME 5.5 08-17
    6D000034
    GTIN: 4046548102161
    MasterEncoder – model, series connection master for up to 3 subscribers, up to 4 encoder inputs, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm detection capability, muting, partial muting, override, EDM, restart applications in accordance with EN ISO 61496-3, vertical applications, reference markers, measured data output (UDP), fast replacement, exchangeable memory block, Window replacement, ROS & C++ interface available, - 10°C ... +50°C, 5.5 m safety zone, expanded connection options (I/O), encoder inputs, 3 safety zones parallel, 3 warning zones parallel, 70 configurable zone sets.

    €5,406.17

Save basket

Create a new order or get an individual offer

Select intended use