Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS WIN-PRO Full"
Head module for PSS u2 in the automation system PSS 4000, PLC
in accordance with IEC 61131, failsafe and standard, 2 RJ45 socket
connector, SafetyNET p, Modbus/TCP, Raw UDP, Raw TCP, slot for microSD
card, for increased environmental requirements and railway applications.
Head module for PSS u2 in the automation system PSS 4000, decentralisedI/O
module with preprocessing of I/O signals, failsafe and standard, 2
RJ45 socket connectors, SafetyNET p, slot for microSD card, for
increased environmental requirements and railway applications
PSSu, head module with increased performance, control system PSSu I/O,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN.
€599.97
PSSu H FS SN SD-R
Phase-out article
PSSu, head module, decentralised system PSSuniversal I/O, failsafe and
standard, PL e, SIL CL 3, 2 RJ45 Ports, SafetyNET p RTFN, SD card, for
railway applications.
On request
PSSu, head module with increased performance, control system PSSu I/O,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
SD card 512 MB, for increased environmental requirements.
€749.13
PSSu, head module with increased performance, control system PSSu PLC,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE,
SD card not included.
€1,881.65
PSSu H PLC1 FS SN SD-R
Phase-out article
PSSu, head module, control system PSSu PLC, failsafe and standard, PL e,
SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP,
EtherNet/IP adapter, PROFINET IO DEVICE, SD card, for railway
applications.
On request
PSSu, head module with increased performance, control system PSSu PLC,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE,
no SD card included, for increased
environmental requirements.
€2,352.08
PSSu H FS SN SD M12-R
Phase-out article
PSSu, head module, control system PSSu I/O, failsafe and standard, PL e,
SIL CL 3, 2 M12 female connectors, 4-pin D-coded, SafetyNET p RTFN, for
railway applications.
On request
PSSu H PLC1 FS SN SD M12-R
Phase-out article
PSSu, head module, control system PSSu PLC, failsafe and standard, PL e,
SIL CL 3, 2 M12 female connector 4-pin D-coded, SafetyNET p RTFN,
Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE,
SD card, M12 female connector, for railway applications.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer