Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS WIN-PRO Full"
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
contact block, 2 N/C, 1 N/O terminals (screw type).
€43.82
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton with contact block, 2 N/C, 1 N/O, terminals
(screw type).
€52.62
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton with E-STOP symbol and logo and contact block
with monitoring, 2 N/C, 1 signal contact, 1 N/O, terminals (screw type).
€51.59
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with monitoring, 2 N/C and
signal contact 1 N/O, with spring-loaded terminals.
€42.93
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with monitoring, 2 N/C and
signal contact, terminals(screw type).
€42.93
PITestop, contact block, 1 N/O, terminal (screw type).
€6.00
PITestop, contact block, 1 N/C + 1 N/C with monitoring, 1 N/O, terminals
(screw type).
€23.37
PITestop, contact block, 1 N/C, 1 N/O, terminal (screw type).
€10.34
PITestop, contact block, 2 N/C, 1 N/O, terminals (screw type).
€15.45
PITestop, contact block, 1 N/C with monitoring, 1 N/O, terminals
(screw type).
€18.01
PITestop, contact block, 1 N/O, with spring-loaded terminals.
€6.00
PITestop, contact block, 1 N/C, 1 N/O, with spring-loaded terminals.
€18.92
PITestop, contact block, 1 N/C + 1 N/C with monitoring, 1 N/O, with
spring-loaded terminals.
€22.98
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, switching distance 3 mm, height design 13 mm,
PU = 1 sensor with actuator.
€64.67
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, switching distance 6 mm, height design 13 mm,
PU = 1 sensor with actuator.
€68.36
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design 13 mm, PU =
1 sensor with actuator.
€57.42
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, switching distance 6 mm, height design 13 mm, PU =
1 sensor with actuator.
€61.11
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, with
LED, round M30 design, IP67, operating distance 8 mm, PU = 1 piece with
actuator.
€71.36
Magnetic safety switch 1 n/o 1 n/c, square design,
IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with
actuator, with 10 m cable (PUR).
€75.84
Magnetic safety switch PSENmag, with safety switch and
round actuator, ATEX certificate, 4-pin M8 male connector,
series connection, incl. 1 pair CABLE/M8/CLIP to secure 1 M8
plug-in connector
€108.36
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer