You searched for "PSS WIN-PRO Full"
774063
GTIN: 4046548012262
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, UB =110 V AC/24 V DC,
width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
On request
Available soon
Available ex-stock
On request
774073
GTIN: 4046548012187
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 110 V AC/ 24 V
DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
On request
Available soon
Available ex-stock
On request
774434
GTIN: 4046548011296
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 110 V AC, width: 45 mm, screwterminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
On request
Available soon
Available ex-stock
On request
775630
GTIN: 4046548010176
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, UB =110 - 120 V AC,
width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates, feedback loop.
On request
Available soon
Available ex-stock
On request