Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS WIN-PRO Full"
PSS u2, electronic module, standard, supply voltage, infeed
periphery supply 24 V DC 8 A, potential isolation, to refresh the
supply voltage and to form potential groups, 1-row,
terminal block PSS u2 T 8 required (not supplied with the system).
€70.23
Supply voltage module for PSS u2 head module for connecting module
supply and periphery supply, connection for functional earth,
potential isolation, for increased environmental requirements andrailway
applications
€392.29
PSS u2, electronic module, standard, Periphery Supply 24 V DC 8 A,
potential isolation, to refresh the supply voltage and to
form potential groups, 1-row, for increased environmental requirements
and railway applications terminal block PSS u2 T 8 required (notincluded in the scope of delivery
).
€87.55
PSSu, electronic module, failsafe, supply voltage, infeed module
supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V
DC 10 A, infeed C-rail 10 A.
€96.18
PSSu, electronic module, failsafe, supply voltage, infeed module
supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V
DC 10 A, infeed C-rail 10 A, for increased environmental requirements.
€130.97
PSSu, electronic module, failsafe, supply voltage, infeed
periphery supply 24 V DC 10 A, infeed C-rail 10 A.
€46.17
PSSu, compact module, failsafe, digital inputs and outputs, 2
operating modes, configurable, pulse stretching, rapid shutdown,
12 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 2 A, single-pole,
positive-switching, short-circuit proof, overload-protected, free fromfeedback, 2
outputs, 3 A, dual-pole, positive-switching, short-circuit proof,
overload-protected, free from feedback.
€732.13
PSSu K F FAU P
Phase-out article
PSSu, compact module, failsafe, special module, analysis unit for
PSENvip, productive version, 1 interface PSENvip receiver, 1 interface
PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs,
1,75 A, single-pole, plus-switching, short-circuit proof, overload-
proof, free from feedback, 2 outputs, 3 A, dual-pole, short-circuit
proof, overload-proof, high discharge voltage, free from feedback, 2
Ethernet interfaces, 100 MBit/s.
€2,325.48
PSSu K F FAU B
Phase-out article
PSSu, compact module, failsafe, special module, analysis unit for
PSENvip, basic version, 1 interface PSENvip receiver, 1 interface
PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs,
1.75 A, single-pole, plus-switching, short circuit-proof, overload-
proof, free from feedback, 2 outputs, 3 A, dual-pole, short circuit-
proof, overload-proof, high discharge voltage, free from feedback, 2
Ethernet interfaces, 100 MBit/s.
€957.55
PSSu, compact module, failsafe, counter, safe motion monitoring,
recording position counter value, 2 outputs, failsafe, 0.5 A,single-pole,
positive-switching, short-circuit proof overload-proof, free fromfeedback, 1
output, standard, 0.5 A, single-pole, positive-switching, short-circuitproof, 1
combined input and output CIO for cascading, standard, 1 input
for encoder, Mini-IO female connector, 8-pin, 2 inputs for
proximity switch.
€538.44
PSSu, head module with increased performance, control system PSSu I/O,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN.
€599.97
PSSu, head module with increased performance, control system PSSu I/O,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
SD card 512 MB, for increased environmental requirements.
€749.13
PSSu, head module with increased performance, control system PSSu PLC,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE,
SD card not included.
€1,881.65
PSSu, head module with increased performance, control system PSSu PLC,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE,
no SD card included, for increased
environmental requirements.
€2,352.08
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V, separate supply of outputs.
€320.61
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as standard, test pulse or 24 V, additional supply voltage,
stainless steel connectors.
€323.19
Decentralised field device for failsafe and standard applications,
protection type IP67/IP69K, M12 female connector, PROFINET IO DEVICE
with PROFIsafe, Conformance Class C (CC-C), PROFIenergy, IRT/RT, data
set I&M 0 and 1-4, Shared Device, MRP, IO-Link Safety Master with 4
ports (V1.1.3), max. 8 configurable safe digital inputs/outputs, test
pulse outputs with 24 VDC 0.25 A, semiconductor output 0.5 A, single-
pole, positive-switching, short circuit-proof, overload-proof, feed
Device Supply 24 VDC 16 A, feed Load Supply 24 VDC 16A, potential
isolation, functional earth connection
€1,098.58
Configurable safe small controllers PNOZmulti 2, expansion module,
8 safe digital inputs, 4 safe semiconductor outputs.
€339.14
Configurable safe small controllers PNOZmulti 2, expansion module,
14 semiconductor outputs for standard applications.
€386.97
Configurable safe small controllers PNOZmulti 2, expansion module,
safe monitoring of 1 axis, 2 safe outputs, cascading input.
€539.85
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer