text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSS WIN-PRO Full"

    PIT si 1.2 muting lamp self monitoring
    620020
    GTIN: 4046548002607
    PITsign muting lamp in accordance with EN 61496 including incandescentlamp and wall mounting, permanent light with option for monitoring, UB = 24 V DC/ 7 W / 500 mA, 2 semiconductor outputs for function monitoring, protectiontype housing: IP65, diameter: 100 mm, height: 138.5 mm, signal lamp for Muting operation.

    €149.47
    PIT si 1.1 muting lamp
    620010
    GTIN: 4046548002614
    PITsign muting lamp including incandescent lamp and wall mounting, UB =24 V DC / 5 W / 300 mA, protection type housing: IP65, diameter: 100 mm, height: 138.5 mm, signal lamp for muting mode.

    €52.51

Save basket

Create a new order or get an individual offer

Select intended use