text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSS WIN-PRO Full"

    PSEN sc PN 5.5 08 down
    6D000035
    GTIN: 4046548110289
    PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm Detection capability, muting, partial muting, override, EDM, restart Application in accordance with EN ISO 61496-3, vertical applications,max. 15 dynamic reference markers, measured data output (UDP), fast replacement due to exchangeable memory module on the bottom, window exchangeable, ROS & C++ interface available, 5.5 m safety zone, max. 8 safety/warning zones in parallel, extended connection options (I/O), 70 configurable zone sets.

    €5,808.40
    PSEN sc PN 5.5 08 back
    6D000036
    GTIN: 4046548110296
    PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm Detection capability, muting, partial muting, override, EDM, restart Application in accordance with EN ISO 61496-3, vertical applications, max. 15 dynamic reference markers, measured data output (UDP), fast replacement due to exchangeable memory module on the rear, window exchangeable, ROS & C++ interface available, 5.5 m safety zone, max. 8 safety/warning zones in parallel, extended connection options (I/O), 70 configurable zone sets.

    €5,808.40

Save basket

Create a new order or get an individual offer

Select intended use