Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"328200","name":"PSS u2 EF 2AI I","price":"234.6","currency":"EUR","category":["A0400","A0400B0450","00102002097088","0010200209708880IM"]}
Actual product may vary
PSS u2 EF 2AI I
Product ID: 328200
GTIN: 4046548072136
PSS u2, electronic module, failsafe, 2 analogue inputs for
currentmeasurement,
0 .. 25.6 mA, dual-pole, 15 Bit resolution, separately configurable
Item
Your Price
€234.60
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
| Application range | Fail-safe |
Technical data
Analog inputs
| Number of analogue inputs | 2 |
| Type of analogue inputs | Strom |
| Analog input signal type 1 | Differenzeingang |
| Analog input Signal range 1 | 0 - 25,6 mA |
| Type of input filter |
RC-Filter
1. Ordnung |
| R analog current i/p+thresh.V | 156 Ohm + ca. 1,6V Schwellensp |
| Resolution of analogue inputs | 15 |
| Monotony without error codes | yes |
| Conversion method analog i/p | sukzessive Approximation |
| Potential isol. Analogue input | ja |
Voltage outputs
| Function of output U2 | Sensorversorgung |
| DC voltage at output 2 | 24 V DC |
| U2 output short-circuit proof | ja |
| Potential isolation U2 output | ja |
Environmental data
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN IEC 60068-2-14 EN 60068-2-78 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | -25 |
| Ambient temp. with UL | -25 - 60 °C |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 95 % r. F. bei 40 °C |
| Condensation permitted? | unzulässig |
| Perm. operating height ASL | 5000 m |
| EMC to standard ... |
EN 12015
EN 12016 EN IEC 61000-6-2 EN 298 EN 61000-6-7 EN IEC 61000-6-4 EN 61131-2 (Zone B) EN 50156-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 150 m/s² |
| Acc. shock to standard2 | 100 m/s² |
| Clearance & creepage dist.to 2 |
EN 81-20
EN 50156-1 |
| Overvoltage category 2 | III |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type | IP20 |
Potential separation
| Potential isolation 1 between | Anal. Eing. und Module Supply |
| Type of potential isolation 1 | Funktionsisolierung |
| Potential isolation 2 between | Anal. Eing. und Periph. Supply |
| Type of potential isolation 2 | Funktionsisolierung |
| Potential isolation 3 between | Analoger Eingang und P0 |
| Type of potential isolation 3 | Funktionsisolierung |
| Potential isolation 4 between | Periphery und Module Supply |
| Type of potential isolation 4 | Funktionsisolierung |
Mechanical data
| Housing material | PC |
| Terminal style | steckbar |
| Height dimension | 110.8 |
| Width dimension | 12.5 |
| Depth dimension | 72.5 |
| Net weight | 42 |
| Gross weight | 55 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242604 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001599 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548072136 |
| Volume | 0.162 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSS u2 T 16 (1 pc.)
328850
PSS u2, accessories, terminal block for electronic modules, 16-pin,
spring-loaded connection, PU 1 piece.
€10.74
Optional accessories
PSS u2 B 4
328810
PSS u2, accessories, module carrier, for electronic modules, 4 slots,
width 50.1 mm, height 107 mm, note the mounting distances.
€77.60
PSS u2 B 1
328811
PSS u2, accessories, module carrier, for electronic modules, 1 slot,width
12.6 mm, height 107 mm, note the mounting distances.
€65.66
PSS u2 A SH 4 (10 pcs.)
328820
PSS u2, accessories, shield connection element, for head modules, powersupply modules
and module carriers, 4 connections, 4-row, width 50 mm, overall height
mounted system approx. 120 mm, note the mounting distances, mechanical
locking on top hat rail, PU 10 pieces.
€52.67
PSS u2 T 16 (10 pcs.)
328851
PSS u2, accessories, terminal block for electronic modules, 16-pin,
spring-loaded connection, PU 10 piece.
€102.08
PSS u2 A CE E (10 pcs.)
328860
PSS u2, accessories, coding elements for electronic modules, PU 10pieces.
€4.77
PSS u2 A LC E1 (10 pcs.)
328910
PSS u2, accessories, labelling bracket, for electronic modules, short
version, 23.5 x 10.5 mm, PU 10 pieces.
€4.77
PSS u2 A LC E2 (10 pcs.)
328911
PSS u2, accessories, labelling bracket, for electronic modules, long
version, 103 x 10.5 mm, PU 10 pieces.
€5.97
PSS u2 A LC T3 (10 pcs.)
328912
PSS u2, accessories, labelling bracket, for terminal block, 61 x 11.5mm,
PU 10 pieces.
€8.35
PSS u2 A LA E1 (10 pcs.)
328913
PSS u2, accessories, labelling strips, for labelling brackets of
electronic modules, short version, 23.5 x 10.5 mm, PU 10 x DIN A4sheets.
€23.88
PSS u2 A LA E2 (10 pcs.)
328914
PSS u2, accessories, labelling strips, for labelling brackets of
electronic modules, long version, 103 x 10.5 mm, PU 10 x DIN A4 sheets.
€23.88
