Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS WIN-PRO Full"
Upgrade licence for updating the version number of an existing
Multi-User licence for the service version of the PSS WIN-PRO software.
Includes a licence key for activating the service functionality.
€3,678.82
PMI-PRO Editor full licence (D,GB,F,E,I)
Phase-out article
Programming software for PMI 2xx and PMIv 3xx, incl. full licence
Software multilingual (German, English, French, Spanish, Italian).
€3,015.74
Basic licence for the software PSSu Assistant startup tools for use ofthe
full version on a workstation. Includes a licence key
for enabling the full functionality. Note: Does not include
software!
€291.13
User licence for the software PSSu Assistant startup tool for use of the
full version on an additional workstation. Includes a
licence key for enabling the full functionality. Only valid
for expanding a base licence.
€141.93
Inhouse PSS 3000 – Service
Phase-out article
• Hardware structure and replacement of PSS, PSSuniversal and SafetyBUS
p modules
• Structure and use of programming device software PSS WIN-PRO
• Diagnostics using graphics touchscreen terminals PMIvisu and PVIS OPC
Server/PVIS ActiveX Control
• Application and use of dynamic program and status displays
• Locating, identifying and rectifying hardware and wiring faults on the
PSS
€0.00
Contents
• Differences in the control systems
• Special inputs and outputs
• Which functions replace the previous ones in PSS 3000; where are
the differences to be found?
• Differences in programming and programming language
• System architecture and networking
• Overall automation with PSS 4000
• Case studies for various control system types
• Example of a project implementation
• Special features during changeover
€0.00
PSS u2, electronic module, standard, supply voltage, infeed
periphery supply 24 V DC 8 A, potential isolation, to refresh the
supply voltage and to form potential groups, 1-row,
terminal block PSS u2 T 8 required (not supplied with the system).
€70.23
Supply voltage module for PSS u2 head module for connecting module
supply and periphery supply, connection for functional earth,
potential isolation, for increased environmental requirements andrailway
applications
€392.29
By the metre, bus/power hybrid line, PUR, yellow RAL1003, 2x0.38+2x0.24+
1x0.38, colour of the single wires: Red, white, green brown
€7.11
PSS u2, electronic module, standard, 16 inputs, pulse stretching, 24 V
DC with additional voltage distribution module, 1-row, terminal block
PSS u2 T 16 required (not supplied with the system).
€99.50
PSS u2, electronic module, standard, 8 inputs, pulse stretching, outputs
24 V DC 0.25 A, short circuit-proof protected against overload, expanded
diagnostics, 1-row, terminal block PSS u2 T 16 required (not supplied
with the system).
€81.94
PSS u2, electronic module, failsafe, 8 inputs, pulse stretching,
discrepancy monitoring, test pulse outputs with 24 V DC 0.25 A,
configurable, short circuit-proof, 1-row, terminal block PSS u2 T 16
required (not supplied with the system).
€149.25
PSS u2, accessories, module carrier, for electronic modules, 1 slot,width
12.6 mm, height 107 mm, note the mounting distances.
€65.66
PSS u2, electronic module, 8 inputs, pulse stretching, 24 V DC with
additional voltage distribution module, 1-row, terminal block PSS u2 T 8
required (not supplied with the system).
€58.53
PSS u2, electronic module, standard, 4 inputs, pulse stretching, outputs
with 24 V DC, 1-row, terminal block PSS u2 T 8 required (not supplied
with the system).
€38.98
PSS u2, accessories, module carrier, for electronic modules, 4 slots,
width 50.1 mm, height 107 mm, note the mounting distances.
€77.60
PMI v815
Phase-out article
PMIvisu, diagnostic and operating terminal, 15.6", resolution 1920 x1080
pixel ,capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1
Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port,
capacitor-buffered real-time clock, 12 ... 30 V DC, 38.5 W, OS Windows10
IOT, PASvisu Runtime installed and licensed, preinstalled
software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server
UA, PSS 4000 firmware (OPC Server UA).
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future.
€2,596.41
PMI v812
Phase-out article
PMIvisu, diagnostic and operating terminal, 12.1", resolution 1280 x 800
pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1
Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port,
capacitor-buffered real-time clock, 12 ... 30 V DC, 29.2 W, OS Windows10
IOT, PASvisu Runtime installed and licensed, preinstalled
software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server
UA, PSS 4000 firmware (OPC Server UA).
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future.
€2,315.72
PMI v807
Phase-out article
PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 480
pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1
Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port,
capacitor-buffered real-time clock, 12 ... 30 V DC, 23 W, OS Windows 10
IOT, PASvisu Runtime installed and licensed, preinstalled
software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server
UA, PSS 4000 firmware (OPC Server UA).
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future.
€1,684.16
PMI v707e
Phase-out article
PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 600
pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port
100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC,
6 W, economy version, OS Linux, PASvisu runtime installed and licensed,
preinstalled software: Pilz visualisation software.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€961.37
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer