Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"583002","name":"PSENvip RL D M Set","price":"0.00","currency":"AUD","category":["A0100","A0100B0140","00106002207043","0010600220704380HZ"]}
Actual product may vary
PSENvip RL D M Set
Product ID: 583002
GTIN:
Complete set PSENvip, consisting of: PSENvip RL D M, PSENvip T, PSENvip
AP, PSENvip AT mag, PSENvip TP, PSENvip TN. With bending anglemeasurement PL e
SIL 3. Approved in accordance with IEC 61496-1 and EN 12622.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Complete set PSENvip, consisting of: PSENvip RL D M, PSENvip T, PSENvip AP, PSENvip AT mag, PSENvip TP, PSENvip TN. With bending anglemeasurement PL e SIL 3. Approved in accordance with IEC 61496-1 and EN 12622.
General data
| Approval |
CE
cULus Listed TÜV |
| ESPE type | 4 |
| Sensor principle | optical |
| Max. width of the detect. zone | 42 mm |
| Resolution protection type | Finger |
| Operating range (m) | 0.1 - 10 m |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 55 W |
Optical data
| Used wavelength range | 510 - 550 nm |
Inputs
| Number of inputs | 7 |
| DC voltage at input | 24 V DC |
| Potential isolation inputs | No |
Semiconductor outputs
| Number of OSSD outputs | 2 |
| Potential isolation S/C O | No |
| S/C output short circuit proof | Yes |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | 0 - 50 °C |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 61496-1
EN 61000-6-4 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 10g |
| Protection type standard | EN 60529 |
| Protection type, housing | IP54 |
Times
| Reaction time | 4 ms |
| Switch-on delay time OSSD | 0 - 2 s |
Mechanical data
| Connection type | M12 |
| Cable lines | Cable sets |
| Max. cable length | 75 m |
| Housing material upper part | Aluminium |
| Height dimension | 420 mm |
| Width dimension | 380 mm |
| Depth dimension | 230 mm |
| Net weight | 7000 g |
| Gross weight | 7000 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-9.1 |
| ECLASS Reference Feature | 27310101 |
| ETIM Version | ETIM-7.0 |
