Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"9D000007","name":"PRTM1 10m","price":"0.00","currency":"AUD","category":["00108002437158","0010800243715880SO"]}
Actual product may vary
PRTM1 10m
Product ID: 9D000007
GTIN:
Robot Teach Module; Display 10,1"; Resolution 1280 x 800 pixels;
32 GB Flash; 4GB RAM; Keyboard with 22 buttons and 3 LEDs;
12 Axes drive buttons; Key switch operation mode; Emergency stop;
2 enabling switches, 3-steps; Operating system Windows Embedded Standard 7; Teaching GUI; connection cable length 10 m;
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Robot Teach Module; Display 10,1"; Resolution 1280 x 800 pixels; 32 GB Flash; 4GB RAM; Keyboard with 22 buttons and 3 LEDs; 12 Axes drive buttons; Key switch operation mode; Emergency stop; 2 enabling switches, 3-steps; Operating system Windows Embedded Standard 7; Teaching GUI; connection cable length 10 m;
General data
| Approval | CE |
| Operating system | WES7 (WS7P) Runtime |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Bridge U-interrupt U1 standard | EN61131-2 |
Display
| Display resolution | 1280 x 800 |
| Type of touchscreen | analogue-resistive |
CPU
| Processor type | Intel Atom E3815 1.46 GHz |
| RAM | 4 GB |
| Size of program memory (Flash) | 32 GB |
Enabling device
| Short circ. prot.enabling dev. | Yes |
| Polarity prot. enabling device | Yes |
Emergency stop
| Switch cap. E-STOP to standard | EN 60947-5-1 |
USB interface
| Number of USB host interfaces | 1 |
| Type of USB host interface | USB 2.0 Type A |
Ethernet interface
| Ethernet transmission rate | 10/100 Mbit/s |
| Number of Ethernet interfaces | 1 |
Environmental data
| Ambient temperature | 0 - 45 °C |
| Humidity rating | 5 ... 95 % (non-condensing) |
| Perm. operating height ASL | 2000 m |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Free fall to standard |
UL 1740
EN 61131-2:2007 |
| Protection type, housing | IP65 |
Mechanical data
| Length cable | 10 m |
| Flame resistance | UL94-V0 |
| Housing material | ABS |
| Height dimension | 274 mm |
| Width dimension | 353 mm |
| Depth dimension | 102 mm |
| Net weight | 2840 g |
| Gross weight | 3810 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| RoHS except.s acc. to direct. |
7a
6a 6c |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-9.1 |
| ECLASS Reference Feature | 27380290 |
| ETIM Version | ETIM-7.0 |
