Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"402220","name":"PIT m3.1p","price":"0.00","currency":"EUR","category":["A0600","A0600B0600","00104002147075","0010400214707580NE"]}
PIT m3.1p
Product ID: 402220
GTIN:
PITmode electronic selector switch for control panel installation and
for safe selection of 5 operating modes via a non-contact key and
selection of buttons.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
| Sensor principle | Transponder |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 2.5 |
Inputs
| Number of inputs | 2 |
| Signal level at input at 0 | -3 - +5 VDC |
| DC voltage at input | 24 V DC |
| Galv. isolation input | No |
Semiconductor outputs
| Galv. isolation of S/C outputs | No |
| S/C output short circuit proof | Yes |
Semiconductor outputs (standard)
| Number of auxiliary outputs | 8 |
| Signal level at 1 n/safe S/C O | UB - 3.5 VDC at 20 mA |
Environmental data
| Climatic suitability to ... | DIN IEC 60068-2-3 |
| Ambient temperature |
-10
55 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 95 % r. h. at 40 °C |
| EMC to standard ... | EN 60947-5-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Clearance & creepage dist. to | EN 60664-1 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Times
| Time buttons OM1 .. OM4 | 50 ms ... 5 s |
| Time button OM1 service | 5 s ... 10 s |
Mechanical data
| Max. cable length | 30 |
| Housing material lower section | ST + 10µ Zn |
| Housing material front plate | ABS |
| Connection terminal | Spring-loaded terminal, plugin |
| Height dimension | 112 |
| Width dimension | 117 |
| Depth dimension | 46 |
| Net weight | 250 |
| Gross weight | 300 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Obligatory accessories
PIT m3 key mode 1
402211
PITmode transponder key for electronic operating mode selector
switch PIT m3p. Authorisation for OM1.
PIT m3 key mode 3
402213
PITmode transponder key for electronic operating mode selector
switch PIT m3p. Authorisation for OM3.
PIT m3 key mode 4
402214
PITmode transponder key for electronic operating mode selector
switch PIT m3p. Authorisation for OM4.
PIT m3 key service
402215
PITmode transponder key for electronic operating mode selector switch
PIT m3p. Authorisation available for OM1/2/3/4/service mode.
PIT m3 key2 mode 1
402281
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuator,
permission for OM1.
PIT m3 key2 mode 2
402282
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuator,
permission for OM1/2.
PIT m3 key2 mode 3
402283
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuator,
permission for OM1/2/3.
PIT m3 key2 mode 4
402284
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuator,
permission for OM1/2/3/4.
PIT m3 key2 mode service
402285
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuator,
permission for OM1/2/3/4 service operation.
PIT m3 key2hq mode 1
402291
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuatorwith
metal frame, chrome plated, permission for OM1.
PIT m3 key2hq mode 2
402292
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuatorwith
metal frame, chrome plated, permission for OM1/2.
PIT m3 key2hq mode 3
402293
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuatorwith
metal frame, chrome plated, permission for OM1/2/3.
PIT m3 key2hq mode 4
402294
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuatorwith
metal frame, chrome plated, permission for OM1/2/3/4.
PIT m3 key2hq mode service
402295
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuatorwith
metal frame, chrome plated, permission for OM1/2/3/4 service operation.
Installation accessories
PIT m3p terminal set spring load
402301
PITmode connector set for electronic operating mode selector switch PITm3p.
Consisting of 1 x 8-pin and 1 x 10-pin female connector strip in
spring force version.