PNOZmulti 2 small controller – communication modules

Diagnostics with PNOZmulti - Always in the picture

Communication modules for the small controllers PNOZmulti 2

You can connect the configurable safe small controllers PNOZmulti 2 to all common fieldbus and Ethernet systems. So connection to the widest range of operational controllers is guaranteed. The communication modules are used to transfer diagnostic and status information to a higher level controller.

PNOZmulti 2 is a safe small controller with an extensive range of connection options. It is refreshingly easy to configure the inputs and outputs on the fieldbus module in the software tool PNOZmulti Configurator. Use the communication and fieldbus modules to read diagnostic data and to set virtual inputs and outputs for automation functions.

If PNOZmulti needs to be connected to a different fieldbus system, that's easy to do without any program changes. You can simply exchange one fieldbus module for another suitable one. Select the diagnostic solution PVIS by clicking in the software tool PNOZmulti Configurator. You can easily integrate your individual customised texts.

For visualisation you can rely on the web-based visualisation software PASvisu, which offers the perfect automation solution in conjunction with the operator terminals PMIvisu.

Available now - Small controller PNOZmulti 2 with Safety-over-EtherCAT

Seamless integration of the safety concept into the machine concept = efficient production

To transfer both control and safety-related information, use EtherCAT in combination with the safe protocol Safety-over-EtherCAT FSoE (= FailSafe over EtherCAT), which transfers safety-related and non-safety-related information on the same channel. EtherCAT is an open industrial Ethernet protocol. The safe fieldbus module PNOZ m EF EtherCAT FSoE in conjunction with the base unit PNOZ m B1 can be used as FSoE Master, FSoE Slave, and also EtherCAT Slave on your plant or machine – depending on the requirement. This means you can implement safe plant structures with a “one-cable solution” at fieldbus level. Configuration is conveniently carried out in the . Here you can define the necessary Slaves in a list view, for example. Up to 4 Master-Master and up to 60 Master-Slave connections are available.

With PNOZmulti 2 as FSoE Master, it is easy to implement safety-related networking with the safe radar sensor PSENradar and safe drive technology PMC – both with FSoE functionality. Additional FSoE-capable products can also be incorporated if necessary.

Your application advantages:

  • Seamless integration of the safety concept into the machine concept
  • Safe “one-cable solution” with sensor and drive technology from Pilz
  • Less wiring saves costs
  • Numerous diagnostic options for minimum downtimes

Your benefits when using the communication modules PNOZmulti 2

  • Worldwide application options thanks to connections to all common fieldbus and Ethernet systems
  • Fieldbus modules are easy to exchange, without any program changes
  • User-friendly diagnostic options mean short downtimes and high plant availability
  • Safe communication via the real-time Ethernet SafetyNET p
  • The safe small controllers PNOZmulti 2 can be used irrespective of the industry, country or machine type
Overview of logos

Safe communication via SafetyNET p

You can link up to 16 PNOZmulti 2 base units via the safe real-time Ethernet SafetyNET p. Use the safe expansion module PNOZ m EF SafetyNET to do this! In the first step a link is available via linear topology. 32-bit data is exchanged via RTFL, enabling short cycle times in your application. A clearly structured data interface where the inputs are configured with 128 bit and the outputs with 32 bit characterises the data link.

The software tool PNOZmulti Network Editor is used to configure a SafetyNET p network and for project linking. It is called up directly from the PNOZmulti Configurator and can link variables from the input and output image of PNOZmulti projects. Once uploaded into the PNOZmulti systems, the SafetyNET p network is ready to use.

Use the safe expansion module PNOZ m EF SafetyNET for each base unit (PNOZ m B0 or B1). The base units can be combined as required. PNOZmulti and PNOZmulti Mini base units can also be incorporated into the network via a Multi Link expansion module.

Product features of the communication modules PNOZmulti 2

  • Expansion modules for connecting to a base unit of the configurable safe small controller PNOZmulti 2
  • Can be configured with the software tool PNOZmulti Configurator
  • For connection to fieldbus systems: max. 1 fieldbus module can be connected to the base unit
  • Status indicators for communication with the fieldbus and for errors
  • 128 virtual outputs for communication with the fieldbus can be defined for the control system PNOZmulti 2 in the PNOZmulti Configurator
  • Plug-in connection terminals – choice of spring-loaded terminals or screw terminals available as accessories
  • Only for PNOZ m B0: Ability to connect communication modules PNOZ m ES ETH with two Ethernet interfaces, PNOZ m ES RS232 with one RS232 interface, in addition to the fieldbus module

More information on the technical properties of the communication modules PNOZmulti 2 can also be found in the Technical Catalogue for the safe configurable small controllers PNOZmulti. 

Download

Our product range: PNOZmulti 2 – Communication modules

PNOZmulti 2 – Communication modules

Find communication modules and fieldbus modules for all common communication networks here!
Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support

Telephone: +49 711 3409 444
E-Mail: [email protected]

Americas

  • United States (toll-free): +1 877-PILZUSA (745-9872)
  • Mexico: +52 55 5572 1300
  • Canada: +1 888-315-PILZ (315-7459)
  • Brazil: + 55 11 4942-7032

Europe

  • United Kingdom: +44 1536 460866
  • Netherlands: +31 347 320477
  • Spain: +34 938497433
  • Germany: +49 711 3409 444
  • Switzerland: +41 62 889 79 32
  • Finland: +358 10 3224030 / +45 74436332
  • Austria: +43 1 7986263-444
  • Belgium: +32 9 321 75 70
  • France (toll-free): +33 3 88104000
  • Ireland: +353 21 4804983
  • Portugal: +351 229 407 594
  • Russia: +7 495 6654993
  • Sweden: +46 300 13990 / +45 74436332
  • Turkey: +90 216 577 55 52
  • Denmark: +45 74436332
  • Italy: +39 0362 1826711

Asia Pacific

  • Japan: +81 45 471 2281
  • China: +86 400-088-3566
  • Taiwan: +886 70 1015 0068 (當地網路電話)
  • Singapore: +65 6829 2920
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
  • Thailand: +66 210 54613
  • New Zealand: +64 9 6345350
  • South Korea: +82 31 778 3390
Open contact form
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field