Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6D000001","name":"PSEN sc B 5.5","price":"0.00","currency":"EUR","category":["A0100","A0100B0180","00106002577131","0010600257713180PW"]}
Actual product may vary
PSEN sc B 5.5
Product ID: 6D000001
GTIN:
Base version, opening angle 275 degrees, range of the protected field5.5
m
PSEN sc B 5.5 has been discontinued. Successor products are the 6D000012
PSEN sc L 3.0 08-12 or the 6D000013 PSEN sc L 5.5 08-12.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Base version, opening angle 275 degrees, range of the protected field5.5 m PSEN sc B 5.5 has been discontinued. Successor products are the 6D000012 PSEN sc L 3.0 08-12 or the 6D000013 PSEN sc L 5.5 08-12.
General data
| Approval |
CE
cULus Listed TÜV |
| ESPE type | 3 |
| 2 | |
| Product type | Basic |
| Sensor principle | optical |
| Selectable resolutions | 70 |
| Operating range warning zone | 40 |
| Operating range safety zone | 5.5 |
| Number of zone configurations | 3 |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 8 |
Optical data
| Used wavelength range | 905 nm |
| Scanning area | 275° |
| Max. opening angle vertical | 0.12° |
| Angular resolution | 0.1° |
Inputs
| Signal level at input at 0 | < 5 V |
| DC voltage at input | 24 V |
Semiconductor outputs
| Number of OSSD outputs | 2 |
| Current "0" S/C O PSENscan | < 700 µA |
Ethernet interface
| Connector type ETHERNET int. | M12x1, 4-pin, D-code |
| Ethernet transmission rate | 100 MBit/s |
| Number of Ethernet interfaces | 1 |
Environmental data
| Ambient temperature |
0
50 |
| Humidity rating | Max. 95 % |
| Condensation permitted? | Not permitted |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 10g |
| Protection type, housing | IP65 |
Times
| Reaction time |
62
62 |
| Rotation time | 30 |
Mechanical data
| Connection type | M12, 8-pin male |
| Housing material | Aluminium |
| Housing material upper part | PC |
| Material front screen | PMMA |
| Height dimension | 152 |
| Width dimension | 102 |
| Depth dimension | 112.5 |
| Net weight | 1530 |
| Gross weight | 2140 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272705 |
| ETIM Version | ETIM-7.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002550 |
Obligatory accessories
PSEN cable axial M12 8-pole 3m
540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 3m
PSEN cable axial M12 8-pole 5m
540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 5m
PSEN cable axial M12 8-pole 10m
540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 10m
PSEN cable axial M12 8-pole 30m
540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 30m
Optional accessories
PSEN sc head
6D000007
Exchangeable scanner head with window as a replacement for
safety laser scanner PSEN sc L/M/S from supplied firmware Version
3.1.3