Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"302008","name":"PSS1 BMPS 3/3","price":"0.00","currency":"EUR","category":null}
PSS1 BMPS 3/3
Product ID: 302008
Base module rack 3 periphery slots, 3 failsafe slots of these 3
alternative as standard slots.
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
BG cULus Listed TÜV EAC (Eurasian) |
Application range | Standard/failsafe |
Technical data
Electrical data
Supply voltage (V) |
24
24 |
Type of supply voltage U1 | DC |
Power consumption DC | 30 |
Environmental data
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature |
0
60 |
Storage temperature standard | EN 60068-2-1/-2 |
Condensation permitted? | Not permitted |
Vibration to standard ... | EN 60068-2-6 |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Height dimension | 266 |
Width dimension | 259.4 |
Depth dimension | 195 |
Net weight | 2810 |
Gross weight | 3100 |