Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"302008","name":"PSS1 BMPS 3/3","price":"0.00","currency":"AUD","category":null}
PSS1 BMPS 3/3
Product ID: 302008
GTIN:
Base module rack 3 periphery slots, 3 failsafe slots of these 3
alternative as standard slots.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
BG cULus Listed TÜV EAC (Eurasian) |
| Application range | Standard/failsafe |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 30 W |
Environmental data
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | 0 - 60 °C |
| Storage temperature standard | EN 60068-2-1/-2 |
| Condensation permitted? | Not permitted |
| Vibration to standard ... | EN 60068-2-6 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Height dimension | 266 mm |
| Width dimension | 259.4 mm |
| Depth dimension | 195 mm |
| Net weight | 2810 g |
| Gross weight | 3100 g |