Small controllers PNOZmulti 2

It’s multi-talented and fits into any system!

2nd generation PNOZmulti - The success story continues!

Small controllers PNOZmulti 2

Used all over the world - you too can rely on the 2nd generation of small controllers PNOZmulti for your automation. As the worldwide safety standard for numerous automation environments and communication systems, the small controller PNOZmulti 2 will fit into your system too. High productivity for your plant and machinery, user-friendly diagnostics and simple visualisation - with the small controllers PNOZmulti 2 you are making the right decision - guaranteed!

The modular small controllers PNOZmulti 2 are flexible and can be adapted to your requirements, plus they also fit into the smallest control cabinet. At a minimal width of just 22.5 or 45 mm, you have maximum functionality for monitoring a wide range of safety functions up to PL e of EN ISO 13849-1 or SIL CL 3 EN IEC 62061.

Configuration software PNOZmulti Configurator – One fits all!

Production up and running or are you still wiring? With the graphics-based software tool PNOZmulti Configurator, you use the mouse to create your safety circuit. You benefit from short configuration times – our licence-cost-free software tool is all you need, from planning and commissioning through to maintenance.

The successful PNOZmulti 2 system - Benefits to you

  • Cost-effective and sustainable: worldwide safety standard for various automation environments and communication systems
  • Certified hardware and software for reliable operation
  • Just one system from planning to maintenance:possible to expand or change functions at any time
  • Flexible to adapt the configuration: ideal for series machine engineering
  • Simple, comprehensive diagnostics mean minimal machine downtimes and high plant availability
  • Potential for rationalisation because safety components cover automation tasks

A well-oiled team - Features of the safe small controllers PNOZmulti 2

Features of the small controllers PNOZmulti 2
  • Modular system comprising base unit and expansion modules
  • Software tool PNOZmulti Configurator: one tool for configuration of hardware and software
  • User-friendly diagnostics and web-based visualisation
  • Connection to common fieldbus systems and communication interfaces
  • Maximum safety: categories up to PL e of EN ISO 13849-1 and SIL CL 3 of EN IEC 62061, depending on the wiring
  • Safe complete solutions in conjunction with safety sensors, decentralised periphery, operating and monitoring

The optimum setup - Reach your target safely with the small controllers PNOZmulti 2

When an error occurs or a detection zone is violated, the configurable, safe small controllers PNOZmulti 2 initiate a safe, reliable response. PNOZmulti 2 ensures that any movement is stopped in a controlled and therefore safe manner. The small controller PNOZmulti 2 guarantees the safety of human and machine in many industries:

  • Machine tools: lathes, milling and drilling machines, for example
  • Forming technology: mechanical presses, small presses and punch presses
  • Robot cells: processing, welding and spraying robots
  • Packaging machines: drink dispensing and palletising machines, for example
  • Plastics processing machines: blow moulding machines, for example
  • Laser machines: laser welding and laser punching machines, for example
  • Print and paper industry:print, enveloping and paper machines, for example
  • Wind turbines
  • Amusement parks
  • Cablecar technology
  • In other applications such as the automotive industry, pharmaceutical industry, process engineering and in many other sectors

Our product range: Small controllers PNOZmulti 2

Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support
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
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field