Guard protection

Movable guards such as swing gates and sliding gates, flaps or covers are indispensable in industry. The protection of safeguards is regulated in EN ISO 14119. Versatile, flexible solutions are required for the various applications and installation situations.

Modular safety gate system, optimally tailored to your application

In order to enable work to be carried out safely while maintaining an optimum production flow for the respective application, it is crucial to take a holistic approach to safeguarding. In addition to the safety locking device, the following are also important for implementation: suitable handles, escape release, access management, as well and diagnostics and control. 

Our modular safety gate system offers numerous components that you can combine to suit your individual requirements. That's because each machine, each safeguard is different. Here you'll find the appropriate solution for your safeguard!

Product picture, modular safety gate system

Components for your individual safety gate solution

Select the appropriate products to meet your requirements and assemble your own solution:

Safety locking devices and handles

Wide range of safety locking devices for process and personnel protection with appropriate accessories and handles

Control units and access management

The appropriate control unit, with or without access permission

Diagnostics, evaluation device and control 

Comprehensive diagnostic and status information, as well as a selection of safety controllers

Individual safety gate solutions for each application

Safety gate solution for process protection

The safety locking device PSENslock 2 is used in combination with the control unit PITgatebox to safeguard the non-accessible safety gates. The sensors are connected safely in series and enable PL e, Cat. 4. Direct control is via the configurable small controller PNOZmulti 2.

Safety gate solution for personnel protection

The safety locking device PSENmlock enables safe guard locking for accessible safety gates. With a holding force of up to 7500 N, unintentional opening is prevented. Thanks to the optional escape release, PSENmlock can also be used in poorly visible areas.

Safety gate solution for space-critical applications

The compact safety locking device PSENmlock mini enables safe guard locking on accessible safety gates on which space is limited. Operation is via the pushbutton unit PITgatebox. With the decentralised I/O module PDP 67, the safety locking devices are connected directly in the field, which simplifies the wiring significantly.

Find out more about the use of safety gate solutions

Discover our white paper on safety locking devices!

Gain valuable insights into how safety locking devices minimise the risk to plant and machinery. Discover the possibilities for different application areas based on EN ISO 14119:2013. Download our white paper and receive valuable information!

Download now!
Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support