Hardware for the automation system PSS 4000

Solutions for safety and automation

Hardware for the automation system PSS 4000

The automation system PSS 4000 offers various solutions for safety and automation: Controllers in various performance classes, I/O devices, numerous I/O modules, network components and rotary encoders. Choose the right controller for you and expand it into innovative control systems with the I/O modules and other components of your choice. Real-time Ethernet SafetyNET p is used for networking and communication SafetyNet p.

With the system components PSSnet you can create your network topology for Ethernet-based communication systems such as SafetyNET p. For communication between our controllers and third-party controllers, use our gateways as protocol converters. These allow the automation system PSS 4000 to be integrated into existing EtherCAT architectures.

The rotary encoders PSENenco are used together with the PLC controllers PSSuniversal PLC to determine position and speed. These are absolute encoders, which supply diverse, absolute position values.

Hardware for the automation system PSS 4000

  • Solutions for safety and automation
  • Flexibility – thanks to modular system setup
  • Safe communications via real-time Ethernet SafetyNET p
  • Variety of hardware performance classes for every application
  • Can be integrated into existing architectures with PSSnet
  • Determine position and speed with PSENenco
Hardware for the automation system PSS 4000

Control system for railway technology and challenging climates

Our product range: Hardware for the automation system PSS 4000
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
I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field