Dec 5, 2022

Modular safety solutions for automated guided vehicles

Safety and productivity in harmony

The Smart Factory includes production environments that are self-organising and are based on intelligent entities. Thanks to modular safety solutions for automated guided vehicle systems AGVS, it is possible to bring safety and productivity in optimum harmony for each application.

In connection with safe control technology, the safety laser scanner PSENscan takes care of safeguarding AGVS, detects objects in the vehicle's path even at high speed and prevents collisions. For example, the safety relay PNOZ safely switches the AGVS off in the case of danger and switches it back on again. If additional safety functions such as E-STOP are to be covered, there's a more flexible product solution comprising PSENscan and the modular safety relay myPNOZ, which consists of a head module with up to eight expansion modules that can be combined at will. In the corresponding online tool myPNOZ Creator, users can assemble an individual, needs-based safety solution from a wide range of options. This can be supplemented at will, should the functions be expanded in the future, and thus offers a high degree of flexibility when designing mobile applications.

We look at each application holistically and offer knowledge of the standards, services and modular product solutions to safeguard all types of automated guided vehicle systems – from track-bound to freely navigating, from simple to highly complex.

More about safety solutions for automated guided vehicle systems

Product photo AGVS solution
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: pilz.gmbh@pilz.de

Americas

  • Mexico: +52 55 5572 1300
  • Brazil: + 55 11 4942-7032
  • United States (toll-free): +1 877-PILZUSA (745-9872)
  • Canada: +1 888-315-PILZ (315-7459)

Europe

  • Ireland: +353 21 4804983
  • Austria: +43 1 7986263-444
  • Finland: +358 10 3224030 / +45 74436332
  • Italy: +39 0362 1826711
  • Russia: +7 495 6654993
  • Spain: +34 938497433
  • Denmark: +45 74436332
  • Switzerland: +41 62 889 79 32
  • Germany: +49 711 3409 444
  • Belgium: +32 9 321 75 70
  • Turkey: +90 216 5775552
  • Netherlands: +31 347 320477
  • France (toll-free): +33 3 88104000
  • Sweden: +46 300 13990 / +45 74436332
  • Portugal: +351 229 407 594
  • United Kingdom: +44 1536 460866

Asia Pacific

  • South Korea: +82 31 778 3390
  • New Zealand: +64 9 6345350
  • Japan: +81 45 471 2281
  • Taiwan: +886 2 25700068
  • Singapore: +65 6829 2920
  • Thailand: +66 210 54613
  • China: +86 400-088-3566
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
Was this article helpful?