PNOZmulti small controllers make design, configuration, documentation and commissioning simple. Easy diagnostic solutions reduce standstill times on your plant or machine. Our user-friendly software tools are available to do this: Use the software tool PNOZmulti Configurator to create safety-related user programs / safety programs. In conjunction with the hardware of the safe small controllers PNOZmulti it is possible to monitor safety functions in the field of machine protection. It’s both convenient and simple. For diagnostics you can use the OPC UA-based tools from the diagnostic solution PVIS.
Your automation projects can be managed using the web-based visualisation software PASvisu for simple configuration and optimum visualisation. That way you can achieve a convenient, comprehensive overview of your plant or machine locally and via remote access!
Software, small controllers PNOZmulti
An overview of the benefits
- Easy to configure complex safety applications, without any programming knowledge
- Optimum visualisation with the web-based visualisation software PASvisu
- Diagnostic solution PVIS minimises machine downtimes through fast, effective troubleshooting
Features of the software for the small controllers PNOZmulti
PNOZmulti Configurator
- Graphic tool to define all the device functions
- Access to many different safety functions (e.g. monitoring of E-STOP, two-hand, safety gates etc.)
- Hardware configuration
- Presentation of a simple circuit diagram – showing how the devices’ inputs and outputs should be connected – using predefined elements
- Circuit diagram is downloaded to the base unit
- Frequently used parts of the circuit diagram can be combined into macro elements and stored in the macro library to re-use
Visualisation software PASvisu
- Visualisation using tiles: Predefined GUI elements have all the relevant features already
- Process variables are connected via automatic filtering out in the tool
- By separating function and appearance on CSS3 (Cascading Style Sheets), a variety of predefined styles are available for selection within the project
- Cross-platform access via almost any end device such as PC, tablet or smartphone via web browser thanks to the use of HTML5
- Genuine Client-Server functionality – remote maintenance can be carried out separately from on-site operation
Diagnostic solution PVIS
- PVIS is used to visualise diagnostic information from PVIS-enabled controllers (such as the small controllers PNOZmulti or drive technology PMC)
- Software package consisting of PVIS OPC Configurator, PVIS OPC Server UA, PVIS ActiveX Control UA, PVIS OPC Server and PVIS ActiveX Control
Our product range: Software, small controllers PNOZmulti
Top
Headoffice
Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany
Telephone: +49 711 3409-0
E-Mail: [email protected]
Technical Support
Telephone: +49 711 3409 444
E-Mail: [email protected]
Americas
- Mexico: +52 55 5572 1300
- Canada: +1 888-315-PILZ (315-7459)
- Brazil: + 55 11 4942-7032
- United States (toll-free): +1 877-PILZUSA (745-9872)
Europe
- Spain: +34 938497433
- Denmark: +45 74436332
- Austria: +43 1 7986263-444
- Ireland: +353 21 4804983
- Finland: +358 10 3224030 / +45 74436332
- Portugal: +351 229 407 594
- Sweden: +46 300 13990 / +45 74436332
- Italy: +39 0362 1826711
- Belgium: +32 9 321 75 70
- Netherlands: +31 347 320477
- Russia: +7 495 6654993
- United Kingdom: +44 1536 460866
- Switzerland: +41 62 889 79 32
- Germany: +49 711 3409 444
- France (toll-free): +33 3 88104000
- Turkey: +90 216 577 55 52
Asia Pacific
- China: +86 400-088-3566
- Thailand: +66 210 54613
- Japan: +81 45 471 2281
- Singapore: +65 6839 2920
- South Korea: +82 31 778 3390
- Australia (toll-free): +61 3 9560 0621 / 1300 723 334
- Taiwan: +886 70 1015 0068 (ç¶å°ç¶²è·¯é»è©±)
- New Zealand: +64 9 6345350