Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773300","name":"PNOZ p1p 24VDC 2so","price":"0.00","currency":"AUD","category":null}
Actual product may vary
PNOZ p1p 24VDC 2so
Product ID: 773300
GTIN: 4046548013054
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 SC outputs,
automatic/monitored start, UB 24 V DC, plug-in terminals in
screw technology, base unit PNOZpower modular safety system.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 SC outputs, automatic/monitored start, UB 24 V DC, plug-in terminals in screw technology, base unit PNOZpower modular safety system.
General data
| Approval |
CE
UKCA cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
Inputs
| Number of inputs | 2 |
Semiconductor outputs
| Number of semicond. outputs | 2 |
| Tolerance ext. volt. DC S/C | -20 %/+20 % |
| Utilisation cat. to EN 60947-1 | DC-12 |
Environmental data
| Climatic suitability to ... | EN 60068-2-78 |
| Ambient temperature | -10 - 55 °C |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Clearance & creepage dist. to | EN 60947-1 |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | |
| Protection type, housing | IP30 |
| Terminal protection type |
Mechanical data
| Mounting position | horizontal on top hat rail |
| Housing material lower section | |
| Housing material upper part | ABS UL 94 V0 |
| Connection terminal | Screw terminal |
| Terminal style | plug-in |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 94 mm |
| Width dimension | 45 mm |
| Depth dimension | 135 mm |
| Net weight | 285 g |
| Gross weight | 295 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371819 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC001449 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548013054 |
| Volume | 0.732 dm3 |
| Harmonized System Code | 85364900 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PNOZ po3.1p 8n/o
773630
Expansion module PNOZpower modular safety system, 8
safety contacts (N/O), plug-in terminals of screw type, width: 45
mm.
PNOZ po3.3p 3n/o
773632
Expansion module PNOZpower modular safety system, 3
safety contacts (N/O) 5.5 kW (AC3 loads), plug-in terminals of
screw type, width: 90 mm.
PNOZ po3p 3n/o 1n/c
773634
Expansion module PNOZpower modular safety system, 3
safety contacts (N/O), 1 auxiliary contact (N/C), plug-in terminals of
screw type, width: 22.5 mm.
PNOZ po4p 4n/o
773635
Expansion module PNOZpower modular safety system, 4
safety contacts (N/O), plug-in terminals of screw type, width:
22.5 mm.
PNOZ p1vp 30s
773950
Safety relay (standalone), input: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 SC outputs,delayed
control of connections is possible, automatic/monitored start,
width: 45 mm, UB = 24 V DC, plug-in terminals of screw type,
base unit PNOZpower modular safety system, delay 0.3 - 30
s.
PNOZ p1vp 300s
773951
Safety relay (standalone), input: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 SC outputs,delayed
control of connections is possible, automatic/monitored start,
width: 45 mm, UB = 24 V DC, plug-in terminals of screw type,
base unit PNOZpower modular safety system, delay 1.5 - 300
s.
Optional accessories
PNOZ pps1p 100-240VAC
773200
Power supply for the modular safety system PNOZpower,
connection options for 1 base unit and max. 4 expansion modules,
UB 100 - 240 V AC/DC, output voltage: 19 V / 24 V, output power:
15 W, width: 45 mm, galvanic isolation, short circuit-proof, plug-in
terminals of screw type.
PNOZ pe1p
773900
Control module/base unit modular safety system, max. 4
expansion modules connectable via jumpers, plug-in terminals of
screw type, width: 22.5 mm, UB = 24 V DC.
PNOZpe2p Bus-Interface
779125
Interface PNOZpower for externally connecting to PNOZsigma, PNOZ X,
PNOZmulti, PNOZelog, PSS and SafetyBUSp.
