Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"760120","name":"PMD s20 24-240VAC/DC 10-200k / 2U","price":"0.00","currency":"AUD","category":null}
Actual product may vary
PMD s20 24-240VAC/DC 10-200k / 2U
Product ID: 760120
GTIN: 4046548060003
Insulation monitor, Sigma housing, for monitoring the
insulation in galvanically isolated networks, limit values can be setvia
display, can be stored on a chip card, relay output: 2
switching contacts, operating voltage: 24 - 240 V AC/DC, screwterminals.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Insulation monitor, Sigma housing, for monitoring the insulation in galvanically isolated networks, limit values can be setvia display, can be stored on a chip card, relay output: 2 switching contacts, operating voltage: 24 - 240 V AC/DC, screwterminals.
General data
| Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
| Supply voltage (V) | 24 - 240 V |
| Type of supply voltage U1 | AC/DC |
| Power consumption AC | 5 VA |
| Power consumption DC | 2.5 W |
| Max. device circuit breaker | Max. conductor cross section |
Measuring circuit
| Max. measuring voltage UM | ±16 V |
| Response value Ran | 10 ... 200 kOhm |
| Max. response error EN 61557-8 | ±15 % ±1kOhm |
| Response error at max. CE | ±5 % |
Relay outputs
| Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Safety contacts: AC at UL | 240 VAC G. U. |
| Relay contact material | AgCdO |
| Addit. contact details relay | + 3.0 µm Au |
Environmental data
| Climatic suitability to ... | EN 60068-2-78 |
| Ambient temperature | -10 - 55 °C |
| Condensation and icing | Not permitted |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 61000-6-2
EN 61000-6-4 |
| Vibration to standard ... | EN 60068-2-6 |
| Clearance & creepage dist. to | EN 60664-1 |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | |
| Protection type, housing | IP40 |
| Terminal protection type |
Mechanical data
| Mounting position | any |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material upper part | PC |
| Connection terminal | Screw terminal |
| Terminal style | plug-in |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 98 mm |
| Width dimension | 45 mm |
| Depth dimension | 120 mm |
| Net weight | 264 g |
| Gross weight | 295 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
Lead oxide |
| %-part of the pollutant | > 0,1 |
| CAS No. |
7439-92-1
1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371807 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC001444 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548060003 |
| Volume | 0.6 dm3 |
| Harmonized System Code | 85364900 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
Installation accessories
PNOZ s Set1screw terminals 45mm
750008
Set of spare plug-in terminals, 8-pin in screw technology; PU = each 1piece
X1, X2, X3, X4.
Optional accessories
PNOZ s Set2screw terminals 45mm
750012
Set of spare plug-in terminals, screw terminal, PU = each 1 piece
X3/X48-
pin and X1/X2 4-pin, for 45 mm housing.
