myPNOZ - The modular safety relay

The modular safety relay myPNOZ is produced individually in batch size 1, tailor-made to your requirements. Easy to handle, flexible to use and with clever features, it provides reliable monitoring of your safety functions.

Create your safety

  • Individual
  • Tailor-made
  • Easy

Start myPNOZ Creator

More about myPNOZ Creator

New modules - new possibilities!

We have systematically expanded the functions of the modular safety relays myPNOZ. The additional features offer significantly more application options and even greater flexibility. The focus is always on individual creation in the proven online tool myPNOZ Creator, as well as simple commissioning and operation of myPNOZ. An overview of the new possibilities is provided below:

More safe inputs in one module

The input module yi5 (PNOZ yi5 8DI variable) has eight safe inputs, so that fewer modules are required for the same number of safety functions. That saves costs and space in the control cabinet. As a result, applications with up to 30 safe 2-channel input functions per myPNOZ system are now possible.

Group OR with safe input functions

A "Group OR" can be implemented with the input module yi6 (PNOZ yi6 4DI bypass). This allows several linked safe input functions to be used as alternatives. For example, if the application requires that grouped safe input functions in automatic mode can be overridden by another safe input function in manual mode.

Monitoring and control of gate locking devices

Safe guard locking on gate systems can be controlled and monitored with the input module yi7 (PNOZ yi7 lock). It is ideal for safety gate monitoring with the safety locking devices PSENmlock and PSENslock. Of course, the module can also control and monitor all other common guard locking devices.

Monitoring of N/C / N/O and single channel sensors

The input module yi8 (PNOZ yi8 4DI NO/NC) is specifically designed for monitoring sensors with one normally closed and one normally open contact, such as the magnetic safety switch PSENmag. However, it can also be used to monitor single-channel sensors with test pulse, such as the safety light barriers PSENopt 2S/4S.

Combination of time-delayed and direct switching outputs

The output module yo5 (PNOZ yo5 2NO 2NO t) has four outputs, of which two delay-on or delay-off outputs may be combined with two direct switching outputs.

Signal outputs for simple diagnostics

All input modules (yi) and all input/output modules (yio) now have a signal output to forward the status of the input function to a higher-level controller. This status can be used to visualise the input function and for other standard functions, and enables faster troubleshooting and localisation of triggered safety functions.

Three steps to your modular safety relay

myPNOZ ‘You create’ icon

You create

You create your individual myPNOZ simply using the user-friendly myPNOZ Creator. You choose the required safety functions, and myPNOZ Creator puts the ideal hardware together. You can check your configuration with the simulation function. If everything fits, your myPNOZ is ordered with just a few quick clicks.

  • Individual
myPNOZ ‘We build’ icon

We build

Each myPNOZ is pre-assembled in accordance with your individual configuration, tailor-made by us in batch size 1. We also set the parameters to suit your specifications, e.g. regarding the start type or time delay. Your modular relay will be sent to you following a system test.

  • Tailor-made
myPNOZ ‘You install’ icon

You install

myPNOZ is fast and easy to install. You’ll receive your myPNOZ ready for plug and play’. No software is required for commissioning. And the time and effort required for wiring has also been significantly reduced.

  • Easy

The product features

Tailor-made safety and clever product features are convincing attributes of the modular safety relay. It consists of a head module and a maximum of eight expansion modules, and ensures safe monitoring of 2 to 30 safe input functions such as emergency stop, safety gates, guard locking, safety light curtains, two-hand IIIA/C controls and enabling switches.

  • Higher-level safety function and power supply via head module
  • Numerous input modules, output modules and input/output modules available
  • Monitoring of machine parts in independent safety zones
  • Modules connected via BUS connector
  • Up to four safety inputs per input module, AND-/OR-linked as an option
  • Output modules with relay or semiconductor outputs with/without time delay
  • Modules expanded and replaced in the installed state
  • Diagnostics via signal output and LED display

Five reasons for using myPNOZ

‘Cut costs’ icon

You save costs
– pay what you need

From the wide range of available modules, you choose - or myPNOZ Creator selects - only those modules with the functions you actually need. If your requirements change, myPNOZ can be modified and expanded at any time – giving you maximum flexibility.

‘Save time’ icon

You save time
– quick, easy commissioning

Your myPNOZ is delivered pre-assembled, set-up and tested. Ready for ‘plug and play’ commissioning; no additional software and no complicated wiring.

‘Increase availability’ icon

You increase the availability of your plant
 – shut it down where it matters

With myPNOZ you can monitor parts of the system independently of one another in separate safety zones. OR-links between input functions can also be implemented as an option.

‘Fault prevention’ icon

You avoid errors
– no programming skills required

You define the safety functions you need in myPNOZ Creator. myPNOZ Creator automatically selects the ideal hardware and the corresponding sequence of the modules.

‘Space-saving’ icon

You save space
– Fewer modules and narrow width

Each input module monitors two safe input functions, meaning you require fewer modules. The narrow widths of 12.5 mm or 17.5 mm on myPNOZ are another convincing feature.

myPNOZ flyer

That's why you should invest now in myPNOZ!

The modular safety relays myPNOZ enable tailor-made safety solutions: easy, flexible, cost-efficient. The key benefits of the product and the innovative online tool myPNOZ Creator are summarised for you here.

Download the flyer!

How to use the modular safety relay myPNOZ

Whether you want to protect a small application with just two safe input functions or larger applications with up to 30 input functions.
The modular relay myPNOZ covers a wide range of applications and can be used on almost any automated plant.

Easy handling and a modular design mean the modular relay is flexible to adapt and expand at all times.
Find out more about myPNOZ’s features and application options in our application video.

Create your myPNOZ now!

Further information

Person at myPNOZ Creator

More information on the myPNOZ Creator

Find out more about the myPNOZ Creator and the innovative order process here.

Find out more!

 

myPNOZ expansion modules

To the myPNOZ modules

Find out more about the properties of the modules for the modular safety relay myPNOZ here.

More information!

myPNOZ flyer

Download myPNOZ flyer!

We’ve summed up everything you need to know about the modular safety relay myPNOZ in our flyer.

Download flyer!

Contact us without obligation

Do you have any more questions about myPNOZ?

We’re available to answer any questions you might have about the modular safety relay myPNOZ.

Contact us now!

Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support

Telephone: +49 711 3409 444
E-Mail: [email protected]

Americas

  • Brazil: + 55 11 4942-7032
  • Mexico: +52 55 5572 1300
  • Canada: +1 888-315-PILZ (315-7459)
  • United States (toll-free): +1 877-PILZUSA (745-9872)

Europe

  • Russia: +7 495 6654993
  • Italy: +39 0362 1826711
  • France (toll-free): +33 3 88104000
  • Denmark: +45 74436332
  • United Kingdom: +44 1536 460866
  • Turkey: +90 216 577 55 52
  • Spain: +34 938497433
  • Austria: +43 1 7986263-444
  • Ireland: +353 21 4804983
  • Netherlands: +31 347 320477
  • Germany: +49 711 3409 444
  • Finland: +358 10 3224030 / +45 74436332
  • Switzerland: +41 62 889 79 32
  • Belgium: +32 9 321 75 70
  • Portugal: +351 229 407 594
  • Sweden: +46 300 13990 / +45 74436332

Asia Pacific

  • Singapore: +65 6829 2920
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
  • China: +86 400-088-3566
  • New Zealand: +64 9 6345350
  • Japan: +81 45 471 2281
  • South Korea: +82 31 778 3390
  • Taiwan: +886 70 1015 0068 (當地網路電話)
  • Thailand: +66 210 54613
Open contact form
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field