PNOZmulti 2 small controller - Expansion modules

Modular expansion - Simple, flexible, cost-optimised

Small controllers PNOZmulti 2 - Expansion modules

Have you selected the appropriate base unit for your application? Various expansion modules can be docked to a PNOZmulti 2 base unit, depending on the requirement: For example: I/O modules, motion monitoring modules and link modules.

We offer a modular, scalable solution for each application. You only pay for the functionality that you need in your application.

With just a few clicks you can put the hardware configuration together in the software tool PNOZmulti Configurator. The software helps you with the positioning.

Safe motion monitoring with PNOZ m EF 1MM2DO

The safe motion monitoring modules for the configurable small controllers PNOZmulti 2 ensure your drives are monitored safely. The module PNOZ m EF 1MM2DO has two safe semiconductor outputs and a cascading input and output. The expansion module monitors one axis in conjunction with a base unit PNOZ m B0 or PNOZ m B1.
You can configure the safe motion monitoring module in the software tool PNOZmulti Configurator from Version 10.13. You create one independent module program (mIQ) for each module for direct control of the safe digital outputs.

  • Fast reaction time to motion events, which are shut down by the outputs in under 12 ms.
  • If set limit values are exceeded this is reported and, in the event of a fault and if detection zones/protected areas are violated, PNOZmulti 2 triggers a safe, reliable reaction.
  • If the whole system switches to a STOP state, a delayed shutdown can be configured.
  • The shutdown can be linked to other modules via the integrated cascading input and output. If a module switches off, modules linked via the cascading are also switched off.
  • All common incremental encoders can be connected using drive-specific connection cable via the industry-compatible Mini I/O interface, which is characterised by particularly high stability.

Your benefits when using the expansion modules PNOZmulti 2

  • Short time to market because inputs and outputs are freely configurable with the software tool PNOZmulti Configurator
  • Simple and economical modular expansion - finely scalable based on the application and the required number of inputs and outputs
  • Faster reaction times and short cycle times due to the independent module program (mIQ), available with decentralised processing directly within the module for selected expansion modules
  • Large applications possible thanks to linked base units
  • Decentralised expansion in the field with safe sensor technology
Your benefits when using the expansion modules PNOZmulti 2

Our product range: PNOZmulti 2 expansion modules

PNOZmulti 2 - Safe I/O modules

Various modules are available, such as input modules, relay and semiconductor output modules, motion monitoring modules and link modules.

PNOZmulti 2 - Standard I/O modules

Input and output modules for non-safety-related standard applications

PDP67 Link Decentralised I/O

The decentralised input and output modules PDP67 in protection type IP67 monitor safety functions directly in the field. They are connected to the safe small controller PNOZmulti 2 and their parameters are set in the software tool PNOZmulti Configurator. Communication is via a safe data link. Both the PNOZmulti 2 safe small controller and the PDP67 input and output modules that can be connected to it are MR compliant.
Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support

Telephone: +49 711 3409 444
E-Mail: [email protected]

Americas

  • Canada: +1 888-315-PILZ (315-7459)
  • United States (toll-free): +1 877-PILZUSA (745-9872)
  • Brazil: + 55 11 4942-7032
  • Mexico: +52 55 5572 1300

Europe

  • Ireland: +353 21 4804983
  • Netherlands: +31 347 320477
  • Finland: +358 10 3224030 / +45 74436332
  • Turkey: +90 216 577 55 52
  • Austria: +43 1 7986263-444
  • Belgium: +32 9 321 75 70
  • Sweden: +46 300 13990 / +45 74436332
  • Germany: +49 711 3409 444
  • Switzerland: +41 62 889 79 32
  • Italy: +39 0362 1826711
  • Denmark: +45 74436332
  • France (toll-free): +33 3 88104000
  • United Kingdom: +44 1536 460866
  • Russia: +7 495 6654993
  • Spain: +34 938497433
  • Portugal: +351 229 407 594

Asia Pacific

  • New Zealand: +64 9 6345350
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
  • Thailand: +66 210 54613
  • South Korea: +82 31 778 3390
  • Japan: +81 45 471 2281
  • Taiwan: +886 70 1015 0068 (當地網路電話)
  • China: +86 400-088-3566
  • Singapore: +65 6829 2920
Open contact form
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field