PNOZmulti 2 small controller - Base units

The basis for your application: which is the right base unit?

Which is the right PNOZmulti 2 base unit?

The configurable safe small controllers PNOZmulti 2 are used in virtually every area of plant and mechanical engineering. PNOZmulti 2 can be used to monitor safety functions safely and to perform standard control functions economically.

The configurable safe small controllers PNOZmulti 2 have a modular design: Select a base unit and then choose the required number of expansion modules to meet the needs of your application.

The compact standalone base unit PNOZ m C0 is not modular and expandable. With a 22.5 mm width, it's as narrow as a safety relay, but as powerful as a safety controller.

Both the hardware and the application configuration are created in the software tool PNOZmulti Configurator. Once completed, the configuration is loaded on to a program memory and inserted into the base unit. The configuration can be simulated offline prior to commissioning - no need for hardware.

The smallest safety controller PNOZmulti 2 – Standalone base unit PNOZ m C0

The smallest safety controller PNOZmulti 2 – Standalone base unit PNOZ m C0

The standalone base unit is extremely compact at just 22.5 mm width. With eight freely configurable safe inputs and four safe semiconductor outputs, it monitors up to four safety functions on machines. Depending on the application, it can be used to implement safety requirements up to PL e of EN ISO 13849-1 and SIL CL 3 of EN IEC 62061. PNOZ m C0 is safe, high-performance and highly economical for small machines in a range of industries and application areas, such as packaging, on robot cells or in the food and beverage sector. Expand the powerhouse with safe sensor technology – such as the safety gate system PSENmlock, safety light curtains PSENopt II or safety switches PSEN.

You can use the safe small controllers PNOZmulti 2 irrespective of machine type, plant type, country or industry. If the number of safety functions on your machine increases, you can migrate to the modular, expandable base units – PNOZ m B0, PNOZ m B0.1 or PNOZ m B1. So the saying “Many functions – one solution!” still applies, even after 20 years on the market.

Your application advantages:

  • Create the safety circuit using the software tool PNOZmulti Configurator, available free of licence costs
  • Maximum flexibility: inputs and outputs are freely configurable in the PNOZmulti Configurator
  • Tailored costs and saves space in the control cabinet: as narrow as a safety relay, as powerful as a safety controller

Further information:

Safe small controllers PNOZmulti 2 – New base unit for safe applications!

Safe small controllers PNOZmulti 2 - New base unit

Do you need to monitor safety functions up to PL e / SIL CL 3 on your machine? The new base unit PNOZ m B0.1 can be used as a stand-alone device or expanded with max. one I/O module in a modular system: brand new with the relay output module PNOZ m EF 2DOR. Alternatively, you can use a maximum of one of these I/O modules: PNOZ m EF 16DI or PNOZ m EF 8DI4DO or PNOZ m EF 8DI2DOT or PNOZ m EF 4DI4DOR or PNOZ m EF 4DI4DORD.

Modular system keeps costs under control

Due to the large variety of modules with PNOZ m B0.1, you can assemble your application flexibly to meet your needs: all safety functions can be freely configured to suit the specific application. This enables systems to be adapted and tailored exactly to your application.

Simple migration of PNOZmulti Mini

In combination with the new relay output module, the new base unit handles all the specific tasks of this product range as a compatible successor to the compact controllers PNOZmulti Mini. From Version 11 of the software tool PNOZmulti Configurator, existing PNOZmulti Mini projects can simply be migrated to the new base unit PNOZ m B0.1. Existing link modules for connecting decentralised input modules PDP or for networking several PNOZmulti 2 systems can also be used with the new base unit, thereby covering all safety applications.

Your application advantages

  • Safe operation due to certified hardware and convenient, intuitive software tool
  • Cost-effective and sustainable: worldwide safety standard for many automation environments and communication systems

Further information:

Your benefits at a glance

  • Tailor-made costs because of an exact match for the application, thanks to the use of expansion modules
  • Short downtimes and high plant availability thanks to connection to all common fieldbus systems via corresponding modules
  • User-friendly diagnostic options
  • Maximum safety - depending on the application up to PL e of EN ISO 13849-1 and SIL CL 3 of IEC 62061.

An overview of the features

Features of the base units PNOZmulti 2
  • Illuminated display for faster commissioning and easy diagnostics
  • Display of error messages, state of the supply voltage, inputs and outputs, status and device information, individual customer texts
  • Max. 4 expansion modules can be connected on the left-hand side, also max. 1 communication module and 1 fieldbus module
  • Plug-in connection terminals – choice of spring-loaded or screw terminals (available as accessories)
  • Exchangeable program memory
  • Diagnostic interface

Base units PNOZmulti 2 - what can be monitored?

The following can be connected to the base units:

  • E-STOP pushbuttons
  • Safety gate limit switches, safety gate switches
  • Light curtains
  • Laser scanners
  • Two hand pushbuttons
  • Operating mode selector switches
  • Pressure-sensitive safety mats
  • Sensors
  • Access permission PITreader
  • Functionally safe operating mode selection PITmode

When used with the operator terminals PMI, control devices PIT, safe sensor technology PSEN and decentralised periphery PDP67, the result is a safe, overall system as a complete solution.

Our product range: PNOZmulti 2 base units

PNOZmulti 2 base units

The base units of the configurable, safe small controllers PNOZmulti 2 are modular and expandable to the left and right. They comply with PL e of EN ISO 13849-1 and SIL CL 3 of EN / IEC 62061. The maximum achievable value depends on the wiring.

Accessories PNOZmulti2

Here you will find pre-assembled connection cables in various lengths for connecting motion monitoring modules. There are also versions for self-assembly for connection to a wide range of common converters.
Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support

Telephone: +49 711 3409 444
E-Mail: [email protected]

Americas

  • United States (toll-free): +1 877-PILZUSA (745-9872)
  • Brazil: + 55 11 4942-7032
  • Canada: +1 888-315-PILZ (315-7459)
  • Mexico: +52 55 5572 1300

Europe

  • Switzerland: +41 62 889 79 32
  • Netherlands: +31 347 320477
  • Turkey: +90 216 577 55 52
  • Spain: +34 938497433
  • Russia: +7 495 6654993
  • Finland: +358 10 3224030 / +45 74436332
  • Ireland: +353 21 4804983
  • France (toll-free): +33 3 88104000
  • United Kingdom: +44 1536 460866
  • Germany: +49 711 3409 444
  • Belgium: +32 9 321 75 70
  • Denmark: +45 74436332
  • Austria: +43 1 7986263-444
  • Sweden: +46 300 13990 / +45 74436332
  • Italy: +39 0362 1826711
  • Portugal: +351 229 407 594

Asia Pacific

  • New Zealand: +64 9 6345350
  • Thailand: +66 210 54613
  • Singapore: +65 6829 2920
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
  • Taiwan: +886 70 1015 0068 (當地網路電話)
  • China: +86 400-088-3566
  • Japan: +81 45 471 2281
  • South Korea: +82 31 778 3390
Open contact form
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field