text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN cs4.1 M12/8-1.5m 1switch

Product ID: 541164
GTIN: 
Non-contact coded safety switch for position monitoring of movable guards according to EN 60947-5-3; two safe outputs; connection cable 10m. For applications up to SILCL 3 resp PLe ; IP 67, typical switching distance 11mm, Sao=8mm, Sar=20mm packaging unit = 1piece fully coded switch w/o actuator; Teach-in of 8 other actuators possible.

Item

Save basket

Create a new order or get an individual offer

Select intended use

Non-contact coded safety switch for position monitoring of movable guards according to EN 60947-5-3; two safe outputs; connection cable 10m. For applications up to SILCL 3 resp PLe ; IP 67, typical switching distance 11mm, Sao=8mm, Sar=20mm packaging unit = 1piece fully coded switch w/o actuator; Teach-in of 8 other actuators possible.

 
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27274601  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002592  
 

Obligatory accessories

PSEN cs2.1   1 actuator
PSEN cs2.1 1 actuator 540180
RFiD actuator for safety switch PSEN cs2.x, IP67, PU = 1 piece.
PSEN cs4.1   1 actuator
PSEN cs4.1 1 actuator 541180
RFiD actuator for safety switch PSEN cs4.x, IP67, PU = 1 piece.
PSEN cs4.1 low profile glue 1 actuator
PSEN cs4.1 low profile glue 1 actuator 541187
RFiD actuator for safety switch PSEN cs4.x, IP67, adhesive, without screw-on option, PU = 1 piece.
PSEN cs4.1 low profile screw 1 actuator
PSEN cs4.1 low profile screw 1 actuator 541188
RFiD actuator for safety switch PSEN cs4.x, IP67, adhesive, with screw-on option, PU = 1 piece.

Installation accessories

PSEN cs2.1   1 actuator
PSEN cs2.1 1 actuator 540180
RFiD actuator for safety switch PSEN cs2.x, IP67, PU = 1 piece.
PSEN cs4.1   1 actuator
PSEN cs4.1 1 actuator 541180
RFiD actuator for safety switch PSEN cs4.x, IP67, PU = 1 piece.
PSEN cs4.1 low profile glue 1 actuator
PSEN cs4.1 low profile glue 1 actuator 541187
RFiD actuator for safety switch PSEN cs4.x, IP67, adhesive, without screw-on option, PU = 1 piece.
PSEN cs4.1 low profile screw 1 actuator
PSEN cs4.1 low profile screw 1 actuator 541188
RFiD actuator for safety switch PSEN cs4.x, IP67, adhesive, with screw-on option, PU = 1 piece.

Optional accessories

SDD ES ETH
SDD ES ETH 540130
SDD (Safety Device Diagnostics), fieldbus module, standard, Modbus/TCP,2 RJ45 ports, 6 digital inputs/outputs, plug-in connection terminals (not supplied with the unit).
PSEN cable axial M12 8-pole 3m
PSEN cable axial M12 8-pole 3m 540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 3m
PSEN cable axial M12 8-pole 5m
PSEN cable axial M12 8-pole 5m 540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 5m
PSEN cable axial M12 8-pole 10m
PSEN cable axial M12 8-pole 10m 540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 10m
PSEN cable angle M12 8-pole 3m
PSEN cable angle M12 8-pole 3m 540322
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 3m
PSEN cable angle M12 8-pole 5m
PSEN cable angle M12 8-pole 5m 540323
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 5m
PSEN cable angle M12 8-pole 10m
PSEN cable angle M12 8-pole 10m 540324
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 10m
PSEN cable angle M12 8-pole 30m
PSEN cable angle M12 8-pole 30m 540325
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 30m
PSEN cable axial M12 8-pole 30m
PSEN cable axial M12 8-pole 30m 540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 30m
PSEN T junction (auxiliary contact) M12
PSEN T junction (auxiliary contact) M12 540331
Cable, Y-adapter- with T-plug-in connector, IP67, M12 male connector(X2, evaluation device), 8-pin, A-coded on M12 female connector (X1, sensor), 8-pin, A-coded and M8 female connector (X3, signal output /Lock_Unlock), black, straight, 4-pin, A-coded, PUR, 0.25 m, 4× 0.25 mm², black, to disconnect auxiliary signals when connecting PSENcode and PSENslock.
PSEN cable M12-8sf, 20m
PSEN cable M12-8sf, 20m 540333
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 20m
PSEN Y junction M12-M12/M12 PIGTAIL
PSEN Y junction M12-M12/M12 PIGTAIL 540338
Cable, Y-adapter with Y-plug-in connector, IP67, M12 male connector (X1, evaluation device), black, straight, 8-pin, A-coded on M12 female connector (X2,sensor/next plug-in connector), black, straight,8- pin, A-coded and M12 female connector (X3, sensor), black, straight, 8-pin, A-coded, PUR, 0.25 m, 8× 0.25 mm², yellow, incorrect insertion ofthe connections electrically excluded by internal wiring, to connect PSENcode and PSENslock.
PSEN cable M12-8sf M12-8sm, 2m
PSEN cable M12-8sf M12-8sm, 2m 540340
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 2m
PSEN cable M12-8sf M12-8sm, 5m
PSEN cable M12-8sf M12-8sm, 5m 540341
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 5m
PSEN cable M12-8sf M12-8sm, 10m
PSEN cable M12-8sf M12-8sm, 10m 540342
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 10m
PSEN cable M12-8sf M12-8sm, 20m
PSEN cable M12-8sf M12-8sm, 20m 540343
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 20m
PSEN cable M12-8sf M12-8sm, 30m
PSEN cable M12-8sf M12-8sm, 30m 540344
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 30m
PDP67 F 4 code
PDP67 F 4 code 773603
Decentralised passive distributor for connection of PSENcode, PSENslockand PSENini to a Pilz control system, max. 4 sensors, protection type IP67.