Vertaa 0
Video-opastukset
Suomi | suomi
Sinulla on nyt tuotetta 6 tuotteesta vertailussa

PRMS varaosat

PRMS-törmäysmittaussarjaan on saatavana varaosana jousia, painemittauskalvoja ja puristuselementtejä sekä skannereita ja kalibrointilevyjä.

Tuotteet
Tuotenumero
Kuvaus
Vaihtoehdot
Hinta
Määrä/Käytettävyys

PRMS spring 60

Spring with spring constant 60 N/mm for mounting in PROB mdf

Vertaa Lataa

PRMS spring 75

Spring with spring constant 75 N/mm for mounting in PROB mdf

Vertaa Lataa

PRMS spring 150

Spring with spring constant 150 N/mm for mounting in PROB mdf

Vertaa Lataa

PRMS scanner

Scanner for digitizing pressure measurement films

Vertaa Lataa

PRMS spring 35

Spring with spring constant 35 N/mm for mounting in PROB mdf

Vertaa Lataa

PRMS spring 40

Spring with spring constant 30 N/mm for mounting in PROB mdf

Vertaa Lataa

PRMS spring 50

Spring with spring constant 50 N/mm for mounting in PROB mdf

Vertaa Lataa

PRMS spring 10

Spring with spring constant 10 N/mm for mounting in PROB mdf

Vertaa Lataa

PRMS spring 25

Spring with spring constant 25 N/mm for mounting in PROB mdf

Vertaa Lataa

PRMS spring 30

Spring with spring constant 30 N/mm for mounting in PROB mdf

Vertaa Lataa

PRMS film kit

Set of pressure indicating films 3 boxes: 1. Box: 30 x pressure indicating film LW for a measuring range of 250- 1200 N/cm² 2. Box: 30 x pressure indicating film LLW for a measuring range of 50- 300 N/cm² 3. Box: 60 x developer layer

Vertaa Lataa

PRMS calibration sheet

Calibration sheet for more accurate preasure measuremt evaluation at PRMS device

Vertaa Lataa

PRMS compress kit

Kit consisting of 3 compression elements, for use with pressure measuring foils of PRMS film kit: First element: material silicone, colour yellow, thickness 21mm, hardness shore AO 10. Second element: material silicone, colour blue, thickness 14mm, hardness shore A 30. Third element: material silicone, colour black, thickness 7mm, hardness shore A 70.