Vertaa 0
Video-opastukset
Suomi | suomi
Sinulla on nyt tuotetta 6 tuotteesta vertailussa

Kapeat tyypin 4 valoverhot, sormien suojaus

Kapea tyypin 4 valoverhot sormien suojaukseen sopivat optimaalisesti tilakriittisiin sovelluksiin luokkaan PL e saakka. Laajennettuihin toimintoihin sisältyy kaskaditoiminto ilman kuolleita alueita.

Suodatin
Tuotteet
Tuotenumero
Kuvaus
Vaihtoehdot
Hinta
Määrä/Käytettävyys

PSEN op4F-SL-14-120/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 1200 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-105/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 1050 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-072/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 720 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-048/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 480 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-042/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 420 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-096/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 960 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-054/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 540 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-030/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 300 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-021/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 210 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-078/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 780 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-084/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 840 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-066/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 660 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-075/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 750 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-036/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 360 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-090/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 900 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-015/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 150 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-108/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 1080 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-114/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 1140 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-102/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 1020 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-045/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 450 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op4F-SL-14-060/1

Safety light curtain, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 600 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.