Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"302051","name":"PSS1 PS 24","price":"0.00","currency":"EUR","category":null}
PSS1 PS 24
Product ID: 302051
Power supply 24 V DC 5 A for base module rack failsafe and standard
section.
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
BG cULus Listed EAC (Eurasian) TÜV |
Application range | Standard/failsafe |
Technical data
Electrical data
Purpose of U1 | Module supply |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 50 W |
Purpose of UINT1 | int. system voltage |
Type of UINT1 | DC |
Max. curr. contin. oper. UINT1 | 5 A |
Environmental data
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
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
Height dimension | 265 mm |
Width dimension | 41 mm |
Depth dimension | 218 mm |
Net weight | 546 g |
Gross weight | 732 g |