Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"302051","name":"PSS1 PS 24","price":"0.00","currency":"AUD","category":null}
PSS1 PS 24
Product ID: 302051
GTIN:
Power supply 24 V DC 5 A for base module rack failsafe and standard
section.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
BG cULus Listed EAC (Eurasian) TÜV |
| Application range | Standard/failsafe |
Technical data
Electrical data
| Purpose of U1 | Module supply |
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 50 |
| Purpose of UINT1 | int. system voltage |
| Type of UINT1 | DC |
| Max. curr. contin. oper. UINT1 | 5 |
Environmental data
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-14 |
| Ambient temperature |
0
60 |
| Condensation permitted? | Not permitted |
| Vibration to standard ... | EN 60068-2-6 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Connection terminal | Screw terminal |
| Terminal style | plug-in |
| Height dimension | 265 |
| Width dimension | 41 |
| Depth dimension | 218 |
| Net weight | 546 |
| Gross weight | 732 |