Safety switches with guard locking

Work safely and productively - with safety switches from Pilz

Product picture, several safety switches with guard locking

Movable guards such as swing gates and sliding gates, flaps or covers, can be found in almost every application. If there are dangerous overrun movements, a safety locking device with appropriate manipulation protection in accordance with EN ISO 14119 is required. 

The safety gate cannot be opened until all hazardous machine movements are stopped. A restart is not possible until the safety gate is closed and locked. It must not be possible to either defeat or manipulate the safeguards. 

Pilz safety switches with guard locking offer the right solution for both process and personnel protection – for safe, productive working.

Direct to product overview

Safe guard locking. Efficient production.

  • Comprehensive portfolio of switches offers a high level of flexibility during the machine design
  • Designed for all applications up to PL e of EN ISO 13849 or SIL 3 of EN IEC 62061
  • Save time and costs thanks to simple installation and the option for safe series connection with diagnostics
  • Protection against hazardous machine movements due to monitoring of safe interlocking and safe gate guard locking
  • High level of safety and productivity: Manipulation protection prevents unwanted production interruptions; coding freely selectable
  • Individual safety gate solution tailored to the application
  • High availability and long service life of the sensors
A production employee in front of the machine that uses safety switches with guard locking.

The right safety locking device for your application.

Are you looking for the right safeguard for your movable guard? Questions regarding the type of safeguard, the required guard locking and the Performance Level are fundamental in selecting the right gate guard locking device. Find the right solution here – start now:

Protect human and machine with gate guard locking

Are you looking for the right safeguard for your movable guard? Questions regarding the type of safeguard, the required guard locking and the Performance Level are fundamental in selecting the right gate guard locking device: 

Icon with symbols of safeguards

Type of safeguard

Is it an accessible or a non-accessible safeguard? Accessible safeguards are generally larger swing and sliding gates; non-accessible safeguards are covers or flaps, for example.

Icon with clock symbol

Process guarding or safe guard locking 

The question regarding the type of gate guard locking depends on the stopping time. If the time to reach the danger zone is longer than the stopping time, process guarding is sufficient. If the intervention time is shorter than the stopping time, however, safe guard locking (personnel protection) is required.

Icon with letters PL

Performance Level

The level of protection is defined in accordance with EN ISO 13849-1 or EN 62061. The key factors for this calculation, for example, are the severity of the potential injuries, frequency of exposure to the risk and ability to avoid the risks.

 

More information on gate guard locking:

Safe complete solutions for your safeguard

Reliable and efficient protection of safeguards includes not only the safety locking device but also an additional control unit and suitable wiring and control technology. Pilz safety sensors can be connected in series and are compatible with other products and interfaces. They perfectly fit into their plant environment and also enable Pilz components to be retrofitted to your plant.

Individual safety gate solution with access permission

  • Safety switch with guard locking for process and personnel protection 
  • Simple operation with the pushbutton unit PITgatebox, with integrated access management as an option 
  • Additional accessories: from compatible door handle to escape release 
  • Comprehensive diagnostic and status information with Safety Device Diagnostics (SDD) 
  • Configurable safe small controller PNOZmulti 2
Graphic of an application with safeguard

Our product range: Safety switches with guard locking
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
I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field