Our PNOZ X safety relays are proven through their reliability and sturdiness. They are used in a wide range of applications and in the most diverse safety applications. Use one PNOZ X per safety function. The technical features are based on voltage-free, electromechanical contacts with 2 relay technology. The sizes vary from 22.5 to 90 mm, the number of contacts from two to eight. Whatever your safety requirement – PNOZ X has already proved itself a million times over in the rugged everyday industrial environment.
PNOZ X safety relays
Customised safety for your application
The right PNOZ X for each application – Your benefits
- A wide range of product types for all safety functions
- Excellent price/performance ratio
- Fast commissioning thanks to plug-in terminals with spring-loaded or screw connections
- maximum safety with low space requirement
- Flexible application due to universal power supply
- Electromechanical, sturdy, compact
PNOX X – Suitable for more than your everyday safety application
The optoelectronic protective devices and the muting relay PMUT X1P provide a safe, efficient solution:
As part of your production process, are goods transported in and out of danger zones, while operators themselves are not permitted access to the danger zone?
Then we have a safe and efficient solution: our safety light barriers, light curtains and light grids monitoring devices PSENopt, in conjunction with the muting relay PMUT X1P. The material can pass through the light curtain at any time, but if an operator should accidentally access the area, a message is immediately sent to the control system.
In addition to the muting function, it is also possible to connect up to four muting sensors and to monitormuting lamps.
Our product range: PNOZ X
Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany
Telephone: +49 711 3409-0
E-Mail: [email protected]
Telephone: +49 711 3409 444
E-Mail: [email protected]
Americas
- Brazil: + 55 11 4942-7032
- Mexico: +52 55 5572 1300
- Canada: +1 888-315-PILZ (315-7459)
- United States (toll-free): +1 877-PILZUSA (745-9872)
Europe
- Netherlands: +31 347 320477
- Sweden: +46 300 13990 / +45 74436332
- Spain: +34 938497433
- Belgium: +32 9 321 75 70
- Italy: +39 0362 1826711
- Germany: +49 711 3409 444
- Switzerland: +41 62 889 79 32
- Austria: +43 1 7986263-444
- France (toll-free): +33 3 88104000
- Turkey: +90 216 577 55 52
- Finland: +358 10 3224030 / +45 74436332
- Portugal: +351 229 407 594
- United Kingdom: +44 1536 460866
- Ireland: +353 21 4804983
- Russia: +7 495 6654993
- Denmark: +45 74436332
Asia Pacific
- Australia (toll-free): +61 3 9560 0621 / 1300 723 334
- China: +86 400-088-3566
- Japan: +81 45 471 2281
- New Zealand: +64 9 6345350
- Singapore: +65 6829 2920
- Taiwan: +886 70 1015 0068 (ç¶å°ç¶²è·¯é»è©±)
- South Korea: +82 31 778 3390
- Thailand: +66 210 54613