IndustrialPI

Flexible and versatile: the industrial PC that adapts to all your needs!

Product photo IndustrialPI (complete solution)
  • Supports a wide range of applications in industrial automation.
  • Modular design with open Linux system and integrated interfaces.
  • Can be used as an industrial PC, a soft PLC or an IIoT gateway.
  • Based on Raspberry Pi with industrial-grade housing and expansion board.
  • Can be expanded with digital and analogue I/O modules.

How to use the IndustrialPI:

IIoT gateway

  • Records machine data locally and sends it to the cloud
  • Worldwide access to plant information
  • Data analysis for process optimisation
  • Interfaces to IT and cloud systems possible
System graphic with automation network
Illustration of interaction between all products in a solution

Automation controller

  • Flexible soft PLC for a wide range of applications
  • Control of inputs/outputs and axis movements
  • Fast implementation of complex automation tasks

Your benefits at a glance:

  • The optimum solution for many industrial application areas (e.g. packaging industry, intralogistics) 
  • Enables flexible use as an automation controller or IIoT gateway, tailored to your application  
  • Rugged housing and 24 V connection allow industrial application 
  • Can be integrated into all common system architectures  
  • Simple programming possible  

Technical features:

Detailed image of the product
  • Operating system: Linux
  • Commonly used industrial communication protocols
  • Open system
  • Digital and analogue processing

Our product range:
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
I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field