PSSuniversal 2 – I/O modules for your remote I/O system

Combine freely to create your application

PSSuniversal 2 – I/O modules

A selection of I/O modules for safety-related and non-safety-related digital signal processing is available for the remote I/O system PSSuniversal 2. You can configure the system to fit your requirements, with a flexible mix of safety and standard functions. With PSSuniversal 2 it is very simple to adapt the system retrospectively. The configuration is performed in our software tool PASconfig.

New: Extended application range for the remote I/O system PSSuniversal 2!

New electronic modules with analogue inputs and outputs for voltage and current signals are available for the remote I/O system PSSuniversal 2! An additional electronic module with six digital inputs for 120 Volt AC signals enables it to be used with other mains voltages, such as those found in the American market for example.

All electronic modules are suitable for both the head module with PROFINET / PROFIsafe and EtherNet/IP / CIP Safety. As a result the modules can be applied irrespective of the control network and protocol that is used. Communication between the head modules and electronic modules is via the backplane. This means you can exchange or reconfigure electronic modules during operation, without having to shut down the entire installation. That reduces the machine’s downtimes. Ideal for your plant automation!

 

 

 

Extended application range for the remote I/O system PSSuniversal 2

I/O modules, the flexible solution – Your benefits

  • The fine granularity of the system means precise adjustment to your specific requirements
  • Modules are simple to exchange for subsequent system adjustments
  • Functional safety as a basic function

Overview of the I/O module features

Features of the PSSuniversal 2 I/O modules
  • Pinpoint diagnostics, faults are located and rectified quickly
  • Minimum dimensions due to maximum packing density, with up to 16 channels on 12.5 mm
  • Any mixed structure comprising safety and standard functions
  • Up to 64 modules can be installed in any order
  • Backplane as carrier unit for the modules ensures simple exchange when changes are made to the system

As individual as your industry application

Our product range: I/O modules for your remote I/O system

PSSuniversal 2 – Safe I/O modules

Modules for processing safe signals.

PSSuniversal 2 – Standard I/O modules

Modules for processing standard signals.

PSSuniversal 2 – Backplanes

Backplanes for simple assembly of the individual modules.

PSSuniversal 2 – Accessories

Accessories for PSSuniversal 2 are available, including connection terminals, various inscription holders and memory media.

PSSuniversal 2 – Power supply modules

For the supply voltage to the periphery and the formation of different supply groups.

PSSuniversal 2 – Shunt modules

Modules for connecting the periphery.
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
I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field